Publish your products
Fixed Glass Window 6200 Series
Archived

Fixed Glass Window 6200 Series

Boyd's Series 6200 fixed glass windows are the high-performance option designed to pass even the most rigorous historic review. With extremely narrow sightlines, our 6200 Series has the appearance of classic steel windows yet offers the performance benefits of today’s technology, making the series excellent for various applications including universities, schools, hospitals, military structures, and government buildings.

Boyd engineers thoroughly test our historic, fixed glass windows to ensure they perform to AAMA rating standards. We also offer exterior applied historic grids and muntin systems that allow reglazing without grid removal. Contact your Boyd Direct Assistance rep to learn more about our Series 6200 windows fixed features—from bead-glazed, 1" insulated glass and a 3.25" main frame depth to our thermal barrier protection and AW-100 AAMA rating.

Technical specification
  • Unique ref.boyd-002
  • Product familyWindows
  • Product group6200 Series
  • TypeObject (single object)
  • Date of publishing2015-04-08
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryWindows - Double Hung Windows
  • IFC classificationWindow
  • Uniclass 2015 CodePr_30_59_98_02
  • Uniclass 2015 DescriptionAluminium window units
  • CSI MasterFormat 2014 Code08 51 00
  • CSI MasterFormat 2014 TitleMetal Windows
  • OmniClass Number23-17 13 13 11
  • OmniClass TitleMetal Fixed Windows