Publish your products
Fixed Glass Window 4100 Series
Archived

Fixed Glass Window 4100 Series

Boyd's Series 4100 fixed glass windows offer a uniformed look when used with any storefront system. The series features an outside front-glazed system, with a unique cavity anchoring design for ease of installation. Designed to create the look of a 2" x 4" storefront or curtinwall system with the performance of a factory glazed window, these fixed windows are tested to AAMA Impact standards. Boyd's Series 4100 is the high-performance solution for your contemporary architectural designs in coastal conditions. These fixed glass windows help protect people in universities, schools, military structures, hospitals, and government buildings. 

Ask your Boyd Direct Assistance rep about standard features for the Series 4100, including bead-glazed 1.25" insulated glass and a 4" main frame depth for higher safety scores. Built with an AW-100 AAMA rating, our fixed glass windows also provide thermal-break performance.

Technical specification
  • Unique ref.boyd-006
  • Product familyFixed Windows
  • Product group4100 Series
  • TypeObject (single object)
  • Date of publishing2016-04-01
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryWindows - Fixed Frames
  • IFC classificationWindow
  • Uniclass 2015 CodePr_30_59_98_02
  • Uniclass 2015 DescriptionAluminium window units
  • CSI MasterFormat 2014 Code08 51 00
  • CSI MasterFormat 2014 TitleMetal Windows
  • OmniClass Number23-17 13 13 11
  • OmniClass TitleMetal Fixed Windows