Publish your products
Sliding Patio Doors Series 5000
Archived

Sliding Patio Doors Series 5000

Contemporary architectural design calls for Boyd's latest commercial sliding doors. With minimally intrusive sightlines and high-performing functionality, our sliding doors complement modern designs. To ensure every aluminum patio door we make can stand up to demanding conditions over time, we conduct the strictest AAMA testing available.

Ready for the utmost in commercial sliding doors? Contact your Direct Assistance tech now.

Aluminum Patio Door Design

Our aluminum patio door design incorporates proven features for industry-leading versatility and performance. The perfect choice for even the harshest conditions—including high-rise coastal applications—Boyd's commercial sliding doors are made for hotels & motels, schools, universities, government offices, military buildings, and hospitals.

Series 5000 Commercial Sliding Doors

Boyd's Series 5000 commercial sliding doors offer thermal-barrier protection & an AW-130 AAMA rating, meeting demands for severe coastal conditions. We engineer the series with a 5.5625" system depth and inside tracks for cold climates or outside tracks for coastal applications that require superior water management. Boyd can also use either an inside-track screen for a consistent exterior look or a more conventional outside-track screen.

Available with 4-week delivery of every system, Boyd offers very competitive pricing on our Series 5000 commercial sliding doors

Technical specification
  • Unique ref.boyd-007
  • Product familySliding Doors
  • Product group5000 Series
  • TypeObject (single object)
  • Date of publishing2016-04-01
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 13 73
  • CSI MasterFormat 2014 TitleSliding Metal Doors
  • OmniClass Number23-17 11 13 19
  • OmniClass TitleSliding Metal Doors