Publish your products
Trapezoidal Sheet T-160
BP2

Trapezoidal Sheet T-160

The T-160 is a high structural profile of high strength. It is mostly recommended for constructions with large span between girders. Its strength allows for increasing the distance between the support points, while maintaining the required parameters for transferring the loads required in the design.

Specification
  • Effective width: 750 mm
    Total width: 790 mm
    Max recommended sheet length: 14 000 mm
    Thickness: 0,75 - 1,5 mm
    Height profile: 161 mm

    * Information on coatings and colours is available on the manufacturer's website.
Technical specification
  • Unique ref.trapezoidal-sheet-t-160
  • Product familyTRAPEZOIDAL SHEETS
  • Product groupTRAPEZOIDAL SHEETS
  • TypeBuilding Materials
  • Date of publishing2021-10-18
  • Edition number1
  • Height (mm)161
  • Width (mm)790
  • Depth (mm)1.5
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Austria
Belgium
Bulgaria
Czech Republic
Germany
Hungary
Lithuania
Netherlands
Poland
Serbia
Slovakia