Publish your products
Trapezoidal Sheet T-55
BP2

Trapezoidal Sheet T-55

3.7 out of 5 stars3.7(7 reviews)

The T-55 trapezoidal sheet is used mainly in industrial construction as a roof or facade profile. The product can be used both as a construction sheet and ceilings as well as concrete poured form work.

Specification
  • Effective width: 1020 mm
    Total width: ~1054 mm
    Max recommended sheet length: 12 000 mm
    Thickness: 0,5-1,0 mm
    Height profile: 53 mm


    * Information on coatings and colours is available on the manufacturer's website.
Technical specification
  • Unique ref.trapezoidal-sheet-t-55
  • Product familyTRAPEZOIDAL SHEETS
  • Product groupTRAPEZOIDAL SHEETS
  • TypeBuilding Materials
  • Date of publishing2021-10-18
  • Edition number1
  • Height (mm)53
  • Width (mm)1054
  • Depth (mm)1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Austria
Belgium
Bulgaria
Czech Republic
Germany
Hungary
Lithuania
Netherlands
Poland
Serbia
Slovakia