Publish your products
Aerotherm® Series G2

Aerotherm® Series G2

The Bradford White AeroTherm® Series Heat Pump Water Heater delivers premium efficiency, quiet operation, and advanced smart connectivity for modern residential and light commercial applications. Designed to meet high performance and energy standards, AeroTherm® combines innovative heat pump technology with Bradford White’s ICON System® and exclusive Vitraglas® lining for unmatched reliability and long-term durability.

With whisper-quiet operation, zero side and rear clearance requirements, and Wi-Fi-enabled controls that integrate with the Bradford White Wave™ mobile app, the AeroTherm® Series offers superior performance, simple installation, and intelligent energy management for today’s smart homes.

Features & Benefits

  • Quieter Design: Operates at less than 50 dBA for near-silent performance—ideal for residential spaces.
  • Zero Clearance Requirements: Can be installed along a wall or in a corner, maximizing usable space.
  • Flexible Packaging: Unit can be laid on its back for easier, safer transport and installation.
  • Top-Mounted Washable Air Filter: Easy to access and maintain; user receives automatic cleaning alerts.
  • Wide Operating Range: Heat pump operates efficiently from 37–140°F (3–60°C), automatically defaulting to electric elements outside this range.

Specification
  • Specifications

    • Capacities: 50, 60, and 85 gallons
    • Efficiency: Up to 4.20 UEF
    • Sound Level: <50 dBA
    • Operating Range (Heat Pump): 37–140°F (3–60°C)
    • Clearance Requirements: Zero side and rear
    • Connectivity: Wi-Fi with mobile app control (Bradford White Wave™)
    • Lining: Vitraglas® with Microban® antimicrobial protection
    • Certifications: ENERGY STAR®, UL Listed
Technical specification
  • Unique ref.aerotherm-series-g2
  • Product familyResidential
  • Product groupHeat Pump
  • TypeObject (single object)
  • Date of publishing2025-07-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters

Region availability

North America
Canada
Mexico
United States