This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Atmospheric Vent High EF Gas Water Heater

Unique ref.: bradfordwhite-0033
Brand: Bradford White
Product family: HVAC
Product group: Storage Water Heaters
Date of publishing: 2016-12-16
Edition number: 1
Type: Object (single object)
Download (2)
This .70 Energy Factor (EF) water heater is atmospherically vented and utilizes a highly efficient blower to pull air through a tightly restricted baffle system. This provides a high rate of heat transfer to the water stored in the tank. The baffle system, 2” of non-CFC insulation, and the electronic ignition system help the water heater achieve its high Energy Factor rating.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Water heaters

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Capacity 40 ; 50 gal
Hot Water Connection Size 3/4" NPT
Lining Material Vitraglas®
Shipping Weight 150 ; 176 lb

Bradford White

Properties

Name Value
Vent Diameter 3" | 4"
BTU Input per Hour - Natural Gas 38,000 Btu/hr
BTU Input per Hour - Propane 38,000 Btu/hr
Heating Options Natural Gas | Propane

BIMobject®