Unique ref.: | bradfordwhite-brute-ft |
---|---|
Brand: | Bradford White |
Product family: | HVAC |
Product group: | Hot Water Heat Generators |
Date of publishing: | 2019-09-18 |
Edition number: | 1 |
Type: | Object (single object) |
Brute FT Residential, Wall Mounted, Combination Boiler.
Models MFTCW 140 & 199, Indoor
Product url: | |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://s3.amazonaws.com/bradfordwhitecorp/wp-content/uploads/residential_... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/bradfordwhite/product/bradfordwhite-brute-ft
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | HVAC - Boilers |
---|---|
Uniclass 1.4 Code: | L71134 |
Uniclass 1.4 Description: | Instantaneous water heaters |
Uniclass 2.0 Code: | PR-46-96-27 |
Uniclass 2.0 Description: | Electric Instantaneous Water Heaters |
Uniclass 2015 Code: | Pr_60_60_96_27 |
Uniclass 2015 Description: | Electric instantaneous water heaters |
CSI MasterFormat 2014 Code: | 22 33 13 |
CSI MasterFormat 2014 Title: | Instantaneous Electric Domestic Water Heaters |
OmniClass Number: | 23-31 29 11 |
OmniClass Title: | Instantaneous Hot Water Heaters |
Name | Value |
---|---|
Installation Method | Wall Mount |
Material | Stainless Steel |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Stainless Steel |
BIMobject®