Publish your products
Brute FT® Floor Standing Boilers (BFTHF)

Brute FT® Floor Standing Boilers (BFTHF)

Brute FT® Floor Standing Boilers (BFTHF)

Product Features:

  • High condensing efficiency 95% AFUE
  • ASME 30 psi (207 kPa) working pressure
  • ASME “H” stamp
  • Stainless steel fire-tube heat exchanger with welded construction
  • Electronic PID modulating control
  • Large user interface and display
  • Receptacle for condensate pump (2A max)
  • Supply and return boiler sensors
Technical specification
  • Unique ref.brute-high-efficiency-ft-series-floor-boiler
  • Product familyResidential
  • Product groupBoilers
  • TypeObject (single object)
  • Date of publishing2024-05-07
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • Uniclass 2015 CodePr_60_60_08_34
  • Uniclass 2015 DescriptionGas fired condensing boilers
  • CSI MasterFormat 2014 Code23 52 16
  • CSI MasterFormat 2014 TitleCondensing Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers

Region availability

North America
Canada
Mexico
United States