Publish your products
Self-Contained Compactor Bramidan SC 30
Self-Contained Compactor Bramidan SC 30

    Self-Contained Compactor Bramidan SC 30

    Features a single straight cylinder for reduced hydraulic hose use and a 3 HP Hydro-smart power unit outperforming 10 HP units in compaction and cycle time. Fully welded packer back panel ensures a lifetime liquid-tight seal.

    Innovative Hydraulic Design

    The SC 30 replaces the traditional crisscross cylinder with a single straight cylinder, reducing the need for hydraulic hoses and ensuring a lifetime liquid-tight seal.

    Superior Performance with Energy Efficiency

    Our 3 Horsepower Hydro-smart power unit outperforms competitors’ 10 HP units in compaction and cycle time, dramatically reducing electricity usage and operational costs.

    30 Yard Self-Contained Compactor – Superior Performance:

    • Two-button control station simplifies operation
    • Indicator lights ensure safety and alert status
    • Ultra-quiet 59dB power unit for low-noise operation
    • Simple single-cylinder design reduces complexity
    • By-pass functionality allows cylinder motion in both directions
    • Elevated cylinder design enhances longevity, prevents fluid contact
    • Durable 1-inch rail liners increase wear resistance
    • Seamless sidewalls improve structural integrity

    How does the Self-Contained Compactor SC 30 work?

    1. Load Waste – Open the feed opening and place waste into the compactor unit
    2. Start Compaction – Press the start button to activate the compactor. The waste will be compressed and stored within the unit.
    3. Monitor Fill Level – Observe the fill level indicator. You will receive a notification when the unit is full.
    4. Schedule Pickup – Contact your waste company to schedule a pickup once the unit is full.
    5. Haul Away – The waste company will haul away the entire self-contained compactor unit for emptying.
    6. Return Unit – After emptying, the waste company will return the empty compactor unit to its original location.
    Specification
    • Press force (lbs)51,200
      Power supply3 x 208 / 230 / 460 VAC
      Motor (HP)5 HP
      Cycle time avg. (sec)41
      Feed opening WxH (inch)60″ x 40″
      Waste volumeMedium
      Container sizing (cubic yards)15-30
    Technical specification
    • Unique ref.self-contained-compactor-bramidan-sc-30
    • Product familyCompactors
    • Product groupSelf-Contained Compactors
    • TypeObject (single object)
    • Date of publishing2026-05-29
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • ETIM CodeEC001882
    • ETIM NameWaste separation system
    • Uniclass 2015 CodePr_70_50_85
    • Uniclass 2015 DescriptionSolid waste compactor products
    • CSI MasterFormat 2014 Code44 53 61
    • CSI MasterFormat 2014 TitleSolid Waste Compactors
    • OmniClass Number23-27 59 15 19
    • OmniClass TitleTrash Compactors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States