Publish your products
Spanish Barrel Tile Roofing
Spanish Barrel Tile Roofing
Spanish Barrel Tile Roofing
Spanish Barrel Tile Roofing
Spanish Barrel Tile Roofing
Spanish Barrel Tile Roofing
Spanish Barrel Tile Roofing
    Brava

    Spanish Barrel Tile Roofing

    Warmth and beauty of traditional clay tile, with the benefits of a light-weight synthetic material.

    If you're looking for Spanish roof tile alternatives, familiarize yourself with Brava Barrel tile. Our composite roofing tiles are the perfect barrel clay tile alternative. As you know, traditional barrel tile roof squares are extremely heavy and require additional structural support. Our lightweight synthetic roofing material eliminates the need for costly structural support, reduces the installation labor, and decreases your roof maintenance tremendously. Your new synthetic barrel roof will look amazing for a lifetime! Brava Barrel tile is truly a revolutionary roofing product, unrivaled in the composite roofing industry.

    Specification
    • Dimensions

      Height16 ½" ± ⅛"
      Width13"
      Exposure13"

      Weight

      Weight/Piece (lb.)2.9
      Lb./Square281
      Lb./Pallet1722

      Packaging

      Pieces/Bundle10
      Bundles/Square9.7
      Bundles/Pallet57.5
      Squares/Pallet5.92

      Testing Class A

      WeatherometerPass
      Fire ResistanceClass A
      Smoke DensityPass
      Self Ignition TemperaturePass
      Rate of BurnPass
      Average Time of BurnPass
      Average Extent of BurnPass
      Impact ResistanceClass 4
      Wind ResistanceAll tiles are manufactured to uphold the highest quality control standards and withstand the harshest of weather conditions. Brava tiles are tested and approved to withstand wind speeds of up to 188MPH with ring shank nails and up to 211MPH with high wind / screw installation.
      Wind-driven Rain ResistancePass
      Uplift BendPass
      Temperature-CyclingPass
      Accelerated WeatheringPass
      PenetrationPass

      Testing Class C

      WeatherometerPass
      Fire ResistanceClass C
      Smoke DensityPass
      Self Ignition TemperaturePass
      Rate of BurnPass
      Average Time of BurnPass
      Average Extent of BurnPass
      Impact ResistanceClass 4
      Wind ResistanceAll tiles are manufactured to uphold the highest quality control standards and withstand the harshest of weather conditions. Brava tiles are tested and approved to withstand wind speeds of up to 188MPH with ring shank nails and up to 211MPH with high wind / screw installation.
      Wind-driven Rain ResistancePass
      Uplift BendPass
      Temperature-CyclingPass
      Accelerated WeatheringPass
      PenetrationPass

      Code Compliance

      Miami-Dade ApprovedYes
      Florida Building Code Approval (FBC)Yes
      Title 24 / Cool Roof ApprovalTerra Cotta, French Clay, Weathered, Lake Forest colors only
      International Building Code (IBC) CompliantYes
      International Residential Code (IRC) CompliantYes


    Technical specification
    • Unique ref.spanish-barrel-tile-roofing
    • Product familyRoofing Products
    • Product groupSpanish Barrel Tile
    • TypeObject (single object)
    • Date of publishing2025-10-30
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • ETIM CodeEG020300
    • ETIM NameBuilding - Roofing materials
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 DescriptionRoofs
    • CSI MasterFormat 2014 Code07 32 00
    • CSI MasterFormat 2014 TitleRoof Tiles
    • OmniClass Number23-13 39 17
    • OmniClass TitleRoof Tiles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States