Publish your products
Extra C-Tap | Still
Extra C-Tap | Still
Extra C-Tap | Still
Extra C-Tap | Still
Extra C-Tap | Still
Extra C-Tap | Still
    BRITA

    Extra C-Tap | Still

    Extra C-Tap | Still

    Extra C-Tap is our signature water dispenser with outstanding design and state-of-the-art technology. 

    • Smart & stylish: brushed stainless-steel designer tap with glass touch panel above the counter; filter, carbonator, cooler and boiler out of sight below
    • Dispenses unchilled still and chilled still water
    • Perfect complement next to the coffee machine
    • Distinctively BRITA: premium mains-fed tap, plus the latest BRITA filtration and dispensing technology with advanced hygiene and safety features
    • Tailor it to your needs:  two boiler sizes, optional Easy Access Panel and more…
    Specification
    • Hygiene Features: Standard hygiene feature with ThermalGate™

      Water types: Unchilled still, Chilled still

      Easy Acces Panel (EAP) compatibility: Yes

      Cooling capacity: 85l/h

      Filtration System: CLARITY Protect - Filters out 99.999 % of bacteria and 99.95 % of cysts. Reductionof long-lasting chemicals PFAS by over99% (NSF/ANSI Standard 53).

      Dispensing Height: 330mm 

      Max flow rate: 2l/min still water

      Weight: Tap: 1.9 kg; Undercounter appliance (Cooler): 38.5 kg 

      Measurement WxHxD: Cooler: 272 x 490 x 473 mm Tap: 134 x 409 x 269 mm

      Max power consumption Cooler: 540 W


    Technical specification
    • Unique ref.brita-extra-c-tap-still
    • Product familyWater Dispenser
    • Product groupTap System
    • TypeAssembly (multiple objects)
    • Date of publishing2023-05-26
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inItaly
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationObject

    Region availability

    Asia Europe Africa
    United Arab Emirates
    Austria
    Egypt
    Belgium
    Denmark
    Finland
    France
    Germany
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom