Publish your products
Extra C-Tap | Still | Hot with large boiler
Extra C-Tap | Still | Hot with large boiler
Extra C-Tap | Still | Hot with large boiler
Extra C-Tap | Still | Hot with large boiler
Extra C-Tap | Still | Hot with large boiler
Extra C-Tap | Still | Hot with large boiler
    BRITA

    Extra C-Tap | Still | Hot with large boiler

    Extra C-Tap | Still | Hot with large boiler

    Extra C-Tap is our signature water dispenser with outstanding design and state-of-the-art technology. With optional instant hot water.

    • Smart & stylish: brushed stainless-steel designer tap with glass touch panel above the counter; filter, carbonator, cooler and boiler out of sight below
    • Water dispenser for unchilled or chilled still – plus instant hot water e.g. for tea. The Large Boiler is suitable for venues where there would be high consumption of hot water.
    • Distinctively BRITA: premium mains-fed tap, plus the latest BRITA filtration and dispensing technology with advanced hygiene and safety features
    • Perfect complement next to the coffee machine
    • Tailor it to your needs: optional Easy Access Panel and more…
    Specification
    • Hygiene Features: Standard hygiene feature with ThermalGate™

      Water types: Unchilled still, Chilled still, Hot

      Easy Acces Panel (EAP) compatibility: Yes

      Cooling capacity: 85l/h

      Filtration System: 
      CLARITY Protect - Filters out 99.999 % of bacteria and 99.95 % of cysts. Reductionof long-lasting chemicals PFAS by over99% (NSF/ANSI Standard 53).
      Hot water dispensers are additionally equipped with our PURITY C filter. The filter reduces carbonate hardness, helping to prevent limescale. It also removes substances from the water that could have a negative impact on taste.

      Dispensing Height: or 330mm 

      Max flow rate: 2l/min still water, 1,6l/min sparkling water, 1,6l/ min hot water

      Weight: Tap: 1.9 kg; Undercounter appliance (Cooler): 38.5 kg, Undercounter appliance (Medium boiler): 7.8 kg

      Measurement WxHxD: Cooler: 272 x 490 x 473 mm; Medium boiler: 230 x 415 x 234 mm,  Tap: 134 x 409 x 269 mm

      Max power consumption Cooler: 540 W

      Max power consumption Boiler: 2,1 KW

    Technical specification
    • Unique ref.brita-extra-c-tap-still-hot-lboiler
    • Product familyWater Dispenser
    • Product groupTap System
    • TypeAssembly (multiple objects)
    • Date of publishing2023-05-26
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inItaly
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationObject

    Region availability

    Asia Europe Africa
    United Arab Emirates
    Austria
    Egypt
    Belgium
    Denmark
    Finland
    France
    Germany
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit