Publish your products
Top Pro Freestanding Still & Sparkling | Top Pro Still
Top Pro Freestanding Still & Sparkling | Top Pro Still
Top Pro Freestanding Still & Sparkling | Top Pro Still
Top Pro Freestanding Still & Sparkling | Top Pro Still
Top Pro Freestanding Still & Sparkling | Top Pro Still
Top Pro Freestanding Still & Sparkling | Top Pro Still
    BRITA

    Top Pro Freestanding Still & Sparkling | Top Pro Still

    Top Pro Freestanding


    Top pro Freestanding is essentially the Top Pro countertop model installed with dedicated base cabinet, suitable for diverse environments. Suits the needs of businesses and healthcare.

    • Unlimited water dispensing unchilled still, chilled still, semi-sparkling and sparkling
    • Also available as Top Pro still version, dispensing unchilled still and chilled still water only
    • Top Pro is available with touch display and two version of dispensing buttons: with touch button or mechanical dispensing button for dispensing e.g. with gloves. 
    • Precision German engineering for constant hygiene with HygienePlus option – trusted by the healthcare industry for 20+ years
    • Sustainability champion: R290 natural refrigerant and a CO2 footprint that is 86 % smaller than of pre-bottled water
    • Flexible capacity: two versions for medium or high consumption, both with BRITA manufactured filters
    • Perfect complement next to the coffee machine

    Benefits

    Rapid cooling recovery for better hydration: compact aluminium cooling block technology helps to reduce unit weight and size while providing 50 l/h or 85 l/h hydration for the well-being and productivity of your staff, visitors and guests.

    Outstanding hygiene:  Top Pro is available BRITA’s advanced HygienePlus triple safeguard is designed for environments with stringent hygiene requirements, such as factories, hospitals, pharmaceutical companies, care homes and food producers.

    Pre-set portions: at just the press of a button, the dispenser automatically issues a predefined portion of water for drinking glasses or bottles.

    Safety first: automatic water shut off, base tray sensors and maximum dispensing time.

    Fast data gathering and analysis: get information on water consumption and filter capacity via the statistics menu.

    User-friendly interface: with touch display and plain text – making it simple to monitor the system, adjust settings and retrieve information in various languages.

    Specification
    • Hygiene Features: Available as Top Pro TG with the standard hygiene feature with ThermalGate™ or as Top Pro HP (HygienePlus version) with the outstanding hygiene features for hygienic sensitive environment. 

      Water types: Unchilled still, Chilled still, Chilled sparkling, Chilled semi-sparkling | Still only version: Unchilled still and Chilled still 

      Easy Acces Panel (EAP) compatibility: Yes

      Cooling capacity: available in 2 capacity version: for moderate consumption with 50l/h or for high consumption with 85l/h

      Filtration System TG Version: CLARITY Protect - Filters out 99.999 % of bacteria and 99.95 % of cysts. 
      Filtration System HP Version: CLARITY Protect and additionally CLARITY Safe X3 -  Filters out 99.99999 % of bacteria and 99.95 % of cysts. The HygienePlus dispensers meets the most stringent drinking water standards including 2020/2184 EU directive and German TrinkwV.
      Reductionof long-lasting chemicals PFAS (per- and polyfluoroalkyl substances) by over99% (NSF/ANSI Standard 53).

      Dispensing Height: 330mm 

      Max flow rate: 2l/min still water |1,6l/min sparkling water,

      Weight of the dispenser: 38 kg | Base cabinet: 16kg | Optional base plate for more stability: 7kg 

      Measurement WxHxD: 278 x 1440 x 518 mm 

      Max power consumption Cooler: 540 W

    Technical specification
    • Unique ref.brita-top-pro-freestanding-still-sparkling
    • Product familyWater Dispenser
    • Product groupFreestanding System
    • TypeAssembly (multiple objects)
    • Date of publishing2023-05-26
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inItaly
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationObject

    Region availability

    Asia Europe Africa
    United Arab Emirates
    Austria
    Egypt
    Belgium
    Denmark
    Finland
    France
    Germany
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom