Publish your products
Top Pro  Countertop Still & Sparkling | Top Pro Still
Top Pro  Countertop Still & Sparkling | Top Pro Still
Top Pro  Countertop Still & Sparkling | Top Pro Still
Top Pro  Countertop Still & Sparkling | Top Pro Still
Top Pro  Countertop Still & Sparkling | Top Pro Still
Top Pro  Countertop Still & Sparkling | Top Pro Still
Top Pro  Countertop Still & Sparkling | Top Pro Still
    BRITA

    Top Pro Countertop Still & Sparkling | Top Pro Still

    Top Pro Countertop
    Countertop model for diverse environments. Suits the needs of businesses and healthcare.

    • Unlimited water dispensing unchilled still, chilled still, semi-sparkling and sparkling
    • Also available as Top Pro still version, dispensing unchilled still and chilled still water only
    • Precision German engineering for constant hygiene with HygienePlus option – trusted by the healthcare industry for 20+ years
    • Sustainability champion: R290 natural refrigerant and a CO2 footprint that is 86 % smaller than of pre-bottled water
    • Flexible capacity: two versions for medium or high consumption, both with BRITA manufactured filters
    • Perfect complement next to the coffee machine

    Benefits

    Rapid cooling recovery for better hydration: compact aluminium cooling block technology helps to reduce unit weight and size while providing 50 l/h or 85 l/h hydration for the well-being and productivity of your staff, visitors and guests.

    Outstanding hygiene:  Top Pro is available BRITA’s advanced HygienePlus triple safeguard is designed for environments with stringent hygiene requirements, such as factories, hospitals, pharmaceutical companies, care homes and food producers.

    Pre-set portions: at just the press of a button, the dispenser automatically issues a predefined portion of water for drinking glasses or bottles.

    Safety first: automatic water shut off, base tray sensors and maximum dispensing time.

    Fast data gathering and analysis: get information on water consumption and filter capacity via the statistics menu.

    User-friendly interface: with touch display and plain text – making it simple to monitor the system, adjust settings and retrieve information in various languages.

    Specification
    • Hygiene Features: Available as Top Pro TG with standard hygiene features such as ThermalGate™ or as Top Pro HP (HygienePlus version) with the outstanding hygiene features for hygienic sensitive environment.

      Water types: Unchilled still, Chilled still, Chilled sparkling, Chilled semi-sparkling | Still only version: Unchilled still and Chilled still 

      Easy Acces Panel (EAP) compatibility: Yes

      Cooling capacity: available in 2 capacity version: for moderate consumption with 50l/h or for high consumption with 85l/h

      Filtration System TG Version: CLARITY Protect - Filters out 99.999 % of bacteria and 99.95 % of cysts. Reductionof long-lasting chemicals PFAS (per- and polyfluoroalkyl substances) by over99% (NSF/ANSI Standard 53).

      Filtration System HP Version: CLARITY Protect and additionally CLARITY Safe X3 -  Filters out 99.99999 % of bacteria and 99.95 % of cysts. The HygienePlus dispensers meets the most stringent drinking water standards including 2020/2184 EU directive and German TrinkwV.  

      Dispensing Height: 330mm 

      Max flow rate: 2l/min still water |1,6l/min sparkling water,

      Weight: 38 kg

      Measurement WxHxD: 278 x 530 x 518 mm 

      Max power consumption Cooler: 540 W

    Technical specification
    • Unique ref.brita-top-pro-still-sparkling
    • Product familyWater Dispenser
    • Product groupCountertop System
    • TypeAssembly (multiple objects)
    • Date of publishing2023-05-26
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inItaly
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationObject

    Region availability

    Asia Europe Africa
    United Arab Emirates
    Austria
    Egypt
    Belgium
    Denmark
    Finland
    France
    Germany
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit