Publish your products
PURITY C1100 Steam | Water Filter
PURITY C1100 Steam | Water Filter
PURITY C1100 Steam | Water Filter
PURITY C1100 Steam | Water Filter
PURITY C1100 Steam | Water Filter
PURITY C1100 Steam | Water Filter
PURITY C1100 Steam | Water Filter
    BRITA

    PURITY C1100 Steam | Water Filter

    The BRITA PURITY C Steam is designed to optimise water quality for baking ovens and combi steamers, where clean, stable steam is essential for consistent cooking results and reliable equipment performance. It treats hard and mineral‑rich water to ensure optimal steam generation while protecting sensitive components.

    Key Features & Benefits

    • Designed for baking ovens and combi steamers
      → Tailored to the high demands of steam‑based cooking – stable performance, consistent food quality and fewer equipment issues.
    • Four‑stage filtration for decarbonisation
      → Effectively reduces carbonate hardness – prevents limescale and protects heating elements, steam generators and cooking chambers.
    • Reduces taste‑ and aroma‑impairing substances
      → Ensures clean steam for optimal cooking, baking and steaming results – no off‑flavours, no unwanted residues.
    • User‑friendly quick‑change cartridge system
      → Enables fast, hygienic filter replacement – reduces downtime, simplifies service routines, keeps workflows smooth.
    • Variable bypass setting
      → Allows precise adjustment for both boiler and direct‑injection systems – ensures the right water quality for every steam application.
    • High flow rate: up to 300 l/h at 1 bar pressure loss
      → Supports continuous operation during peak demand – reliable steam output without interruptions.

    Product Description

    The BRITA PURITY C Steam is a high‑performance water filtration solution tailored to the needs of professional baking ovens and combi steamers. Its proven four‑stage filtration technology decarbonises water effectively while reducing substances that can impair taste and aroma. This ensures clean steam, consistent cooking performance and the best possible food results. The variable bypass setting allows operators to fine‑tune water composition for different steam technologies, whether boiler‑based or direct‑injection. With an improved flow rate of up to 300 litres per hour at just 1 bar of pressure loss, the system is built to handle high‑capacity kitchen environments. A user‑friendly quick‑change cartridge mechanism simplifies maintenance and supports hygienic, efficient operation.

    About BRITA

    For more than 60 years, BRITA has been synonymous with trusted water expertise. As a reliable and collaborative partner, we support our customers in achieving better results, protecting their equipment and making everyday operations safer and more efficient.

    Specification
    • Primary Application:

      • Baking Ovens & Combi Steamers

      Operating position:

      • horizontal
      • vertical

      Available Size(s):

      • C500
      • C1100

      Capacity C1100:

      • approx. 7,900 l

      Please note: The capacity is always depending on the water hardness.
      The figure above assumes a carbonate hardness of 10 °dH.
      For more information check out the data sheet.


    Technical specification
    • Unique ref.purity-c-steam
    • Product familyProfessional Filter
    • Product groupPURITY C
    • TypeObject (single object)
    • Date of publishing2026-02-24
    • Edition number1
    • Height (mm)557
    • Width (mm)184
    • Depth (mm)184
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)7.7
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Europe Asia Oceania Africa
    Albania
    Azerbaijan
    Australia
    Egypt
    Andorra
    Georgia
    Morocco
    Austria
    Hong Kong
    Belarus
    Israel
    Belgium
    Kazakhstan
    Bosnia and Herzegovina
    Malaysia
    Bulgaria
    Maldives
    Croatia
    Singapore
    Czech Republic
    South Korea
    Denmark
    Thailand
    Estonia
    Türkiye
    Finland
    United Arab Emirates
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom