Publish your products
PURITY C1100 XtraSafe | Water Filter
PURITY C1100 XtraSafe | Water Filter
PURITY C1100 XtraSafe | Water Filter
PURITY C1100 XtraSafe | Water Filter
PURITY C1100 XtraSafe | Water Filter
PURITY C1100 XtraSafe | Water Filter
PURITY C1100 XtraSafe | Water Filter
PURITY C1100 XtraSafe | Water Filter
PURITY C1100 XtraSafe | Water Filter
PURITY C1100 XtraSafe | Water Filter
    BRITA

    PURITY C1100 XtraSafe | Water Filter

    The BRITA PURITY C1100 XtraSafe has been developed to optimise even particularly challenging water with elevated chloride and sulphate levels. Water with high chloride and sulphate content can cause corrosion in coffee machines, ovens and combi-steamers. This can lead to permanent damage to components and, consequently, to machine failure. This results in the premature replacement of parts and high maintenance costs.
    To mitigate these risks, BRITA has developed the PURITY C1100 XtraSafe. The cartridge offers effective protection against machine corrosion through a 5-stage filtration process featuring two ion exchangers. Chlorides, sulphates and minerals that form limescale and gypsum are specifically reduced through the individual blend setting of the filter head suited to the application. The result is water with a balanced mineral content. For great-tasting coffee, perfectly steamed vegetables and meat, irresistibly crispy baked goods and machines optimally protected against rust, gypsum and limescale deposits.

    Key Features & Benefits

    • For coffee, tea, vending, baking ovens and combi steamers
      → One universal solution for multiple applications – ideal for professional beverage and foodservice environments.
    • Dual ion‑exchange protection
      → Reliably treats demanding raw water conditions – supports stable taste profiles, clear flavour expression and consistent machine performance.
    • Protects equipment & extends lifespan
      → Reduces corrosion, scale and mineral stress – fewer breakdowns, lower maintenance costs, longer operating life.
    • Ensures ideal water composition
      → Provides the right mineral balance for excellent beverages, optimal steam generation and perfectly baked or steamed food.
    • Intuitive PURITY C cartridge system
      → Fast installation, easy handling and hygienic replacement – keeps service routines simple and efficient.
    • IntelliBypass technology
      → Smartly balances chloride and sulfate reduction while retaining essential minerals – consistent taste and reliable process water quality.

    Product Description

    The BRITA PURITY C1100 XtraSafe is a high‑performance filtration system engineered for coffee, tea, vending, baking and steaming applications–especially in regions with difficult water compositions. Its dual ion‑exchange technology optimises water even under high gypsum, chloride or sulfate loads, ensuring excellent taste, stable product quality and reliable equipment operation. By minimising corrosion and scale formation, the system significantly extends machine lifespan and reduces maintenance requirements. The intuitive PURITY C cartridge design makes installation and replacement quick and user‑friendly, while advanced IntelliBypass technology ensures the perfect balance between mineral retention and unwanted ion reduction to deliver optimal extraction, steam quality and food results.

    About BRITA

    For more than 60 years, BRITA has been synonymous with trusted water expertise. As a reliable and collaborative partner, we support our customers in achieving better results, protecting their equipment and making everyday operations safer and more efficient.

    Specification
    • Primary Application:

      • Coffee Machines & Tea
      • Vending Machines
      • Baking Ovens & Combi Steamers

      Operating position:

      • vertical

      Available Size(s):

      • C1100

      Capacity C1100:

      • Capacity varies

      Customised capacity calculation available only via the BRITA Professional Filter Service app.
      For more information check out the data sheet.

    Technical specification
    • Unique ref.purity-c-xtrasafe
    • Product familyProfessional Filter
    • Product groupPURITY C
    • TypeObject (single object)
    • Date of publishing2026-02-24
    • Edition number1
    • Height (mm)557
    • Width (mm)184
    • Depth (mm)184
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)7.7
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Asia Europe Africa
    Georgia
    Austria
    Egypt
    Israel
    Belgium
    Morocco
    Maldives
    Bulgaria
    South Africa
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Estonia
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Liechtenstein
    Luxembourg
    Malta
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom