Publish your products
Brizo 63221LF Solna Chrome Single Handle Articulating Arm Kitchen Faucet
Brizo USA

Brizo 63221LF Solna Chrome Single Handle Articulating Arm Kitchen Faucet

  • W 2 5/8" x H 20 1/2".
  • Faucet Type: Kitchen, Pull Down/Pull Out - Installation Type: Single Hole, Deck Mounted - Faucet Style: Modern/Contemporary - Faucet Finish: Chrome, Black, Stainless Steel.
  • Overall Height: 20 1/4 in - Overall Width: 2 5/8 in - Spout Reach: 4 3/4 in - Faucet Material: Zinc - Faucet Holes: 1 Hole Faucets - Faucet Handles: 1 Handle Faucet.
  • Handle Material: Metal - Faucet Valve Type: Ceramic Disc - Spout Swivel: 360 Degrees - Drain Assembly Included: No - Valve Included: Yes - Soap Dispenser Included: No - Filtering: No.
  • Pre-Rinse: No - Pullout Spray: Yes - Sidespray: No - WaterSense Certified: No - ADA Compliant: Yes - cUPC Certified: No - Low Lead Compliant: Yes - Warranty: Limited Lifetime Parts Warranty - Made In: USA - Faucet Features: Includes Valve, Pullout Spray, Low Lead Compliant, ADA Compliant.


Specification

  • Technical Details

    Package Dimensions: 24.2 x 13.2 x 3.6 inches
    Shipping Weight: 5.7 pounds

Technical specification
  • Unique ref.Brizo-63221LF-Solna-Chrome-Single-Handle-Articulating-Arm-Kitchen-Faucet
  • Product familyFaucet
  • Product groupKitchen
  • TypeObject (single object)
  • Date of publishing2019-02-20
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit