EXTERIOR:
• Exposed side 25 μm polyester coating with a PVC protective film (protects
against solar radiation). The film must be removed no later than 10 weeks after
the production date (visible on the longitudinal joint of the panel).
• Profiles 2, 5 and 6, making a total of 19 different profile combination options
• Metal gauge: 0.6 mm (smaller metal gauge on request)
INTERIOR:
• Exposed side 25 μm polyester coating with a PVC protective film (protects
against solar radiation). The film must be removed no later than 10 weeks after
the production date (visible on the longitudinal joint of the panel).
• Profile 1 = standard (profile 2 and 3 on request)
• Metal gauge: 0.5 mm (smaller metal gauge on request)
INSULATION CORE:
• PIR+/polyurethane rigid foam manufactured in continuously foamed process
with reduced thermal conductivity of 0.019 W/mK, approx. 95 % closed cells,
securely attached to the steel sheet
• Density approx. 40 kg/m³, absolutely no chlorofluorocarbons or halogenated
chlorofluorocarbons − pentane foam process
FIRE BEHAVIOUR:
• In line with EN 13501-1, Euroclass Bs1d0
STANDARD COLOURS:
• In accordance with BASIC colour range
PANEL CONNECTION:
• Double tongue and groove system in which the special labyrinth profile allows
the screw head to be countersunk and fully covered by the next panel – covered,
concealed mounting. The integrated seals guarantee maximum wind proofing.
The panels interlink precisely with no thermal bridge. The PREMIUM SELECT
facade panel offers outstanding structural characteristics, as well as enabling
even greater span widths through the use of the pressure distribution plate.
SPECIFICATIONS: Download from www.brucha.com
EXTERNAL MONITORING: National and international tests, quality standards
PIR+ Facade − FP-P-S
Standard DESIGN AND SURFACES
Coil-coated, hot-dip galvanised steel sheet
Concealed mounting
Thickness: 80 mm - 200 mm
Manufactured lenghts: max. 16,0m (extra-long transport of 13,6m)
Sound insulation: 26 dB at 60/80 mm; 27 dB from 100 mm core thickness