Publish your products
Lever Ball Valve FxF Red & Blue 30721, 30723, 30704, 30705, 30724, 30706, 30725
Brymec

Lever Ball Valve FxF Red & Blue 30721, 30723, 30704, 30705, 30724, 30706, 30725

1/4 Turn Lever Ball Valve - FxF 1/2", 3/4", 1", 1 1/4", 1 1/2", 2", 2 1/2" Red & Blue Handle

Lever operated isolating valves with threaded ends for use in steel pipework systems - or with threaded adapters for a variety of pipework systems 

  • Full bore, bi-directional flow
  • WRAS Approved
Specification
  • Pipe Size: 1/2", 3/4", 1", 1 1/4", 1 1/2", 2", 2 1/2" 

    Body Material: HPb59-T

    Handle Material: Q235 & PVC

    Notes: For further information please contact Brymec Technical Dept.

    Type: Lever Handle Valves

    Maximum Working Pressure: 25 Bar

    Operating Temperature Range: -20 ~ +120 degC

    Valves are manufactured in accordance with EN13828

    Female Thread connections comply with ISO228

    WRAS approved

    Full Bore

Technical specification
  • Unique ref.30721_30723_30704_30705_30724_30706_30725_Lever_Ball_Valve_FxF
  • Product familyVNB - Valves & Brassware
  • Product groupLBV - Lever Ball Valves
  • TypeObject (single object)
  • Date of publishing2018-09-25
  • Edition number1
Related
  • Material mainBrassware
  • Material secondaryMetal
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves

Region availability

Europe
Ireland
United Kingdom