Publish your products
Gas Lever Ball Valve - 15, 22, 28mm Yellow 30758, 30759, 30760
Brymec

Gas Lever Ball Valve - 15, 22, 28mm Yellow 30758, 30759, 30760

Gas 1/4 Turn Lever Ball Valve - 15mm, 22mm & 28mm

  • Lever handle operated isolating valves with compression ends for copper pipework
  • Full bore, bi-directional flow
  • For use in gas installations

Specification
  • Pipe Size: 15mm, 22mm & 28mm

    Body Material: HPb59-T

    Handle Material: Q235 & PVC

    Notes: For further information please contact Brymec Technical Dept.

    Type: Lever Handle Valves for gas

    Maximum Working Pressure: 25 Bar

    Operating Temperature Range: -20 ~ +110 degC

    Valves are manufactured in accordance with EN13828

    Compression connections comply with EN1254-2

    WRAS approved

    Full Bore

Technical specification
  • Unique ref.30758_30759_30760_Gas_Lever_Ball_Valve_15_22_28mm_Yellow
  • Product familyVNB - Valves & Brassware
  • Product groupLBV - Lever Ball Valves
  • TypeObject (single object)
  • Date of publishing2018-07-27
  • Edition number1
Related
  • Material mainBrassware
  • Material secondaryMetal
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves

Region availability

Europe
Ireland
United Kingdom