Publish your products
Chrome Double Check Valve 30773, 30774, 30791
Brymec

Chrome Double Check Valve 30773, 30774, 30791

Chrome Double Check Valve

  • Chromed brass body with Compression Ends for copper pipework systems
  • Available in 15, 22 & 28mm

Specification
  • Pipe Size: 15mm, 22, 28mm

    Body Material: HPb59-T

    Notes: For further information please contact Brymec Technical Dept.

    Type: Check valve

    Maximum Working Pressure: PN10

    Operating Temperature Range: -10 ~ +85 degC

    Valves manufactured to BS6282-1

    Compression connections comply with EN1254-2

Technical specification
  • Unique ref.30773_30774_30791_Chrome_Double_Check_Valve
  • Product familyVNB - Valves & Brassware
  • Product groupNRV Non Return & Check Valves
  • TypeObject (single object)
  • Date of publishing2018-07-27
  • Edition number1
Related
  • Material mainBrassware
  • Material secondaryMetal
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • CSI MasterFormat 2014 Code40 05 65.29
  • CSI MasterFormat 2014 TitleDouble-Disk Check Valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit