Set your location and language to prioritise localised information. Continue
Chrome Isolating Valve With Lever 15, 22mm 30840, 30841
Brymec

Chrome Isolating Valve With Lever 15, 22mm 30840, 30841

15 &22mm Chrome Isolating Valve with Lever

  • 15 & 22mm Chrome Isolating Valve with compression ends - WRAS approved
  • Plastic lever handle
Specification
  • Pipe Size: 15mm, 22mm

    Body Material: HPb59-T

    Notes: For further information please contact Brymec Technical Dept.

    Type: Ball Valve

    Handle ABS Plastic

    Maximum Working Pressure: PN10

    Operating Temperature Range: -10 ~ +85 degC

    Valves manufactured to BS6675

    Compression connections comply with EN1254-2

    WRAS approved

Technical specification
  • Unique ref.30840_30841_15_22mm_Chrome_Isolating_Valve_With_Lever
  • Collection setVNB - Valves & Brassware
  • CollectionLBV - Lever Ball Valves
  • TypeObject (single object)
  • Date of publishing2018-08-15
  • Edition number1
Related
  • Material mainBrassware
  • Material secondaryMetal
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass TitleBall Valves
  • OmniClass Number23-27 31 15

Region availability

Europe
Ireland
United Kingdom