Publish your products
Polybutylene Push-Fit Double Check Valve - 15mm - 36088
Brymec

Polybutylene Push-Fit Double Check Valve - 15mm - 36088

Demountable Pushfit Double Check Valve

Quality demountable Push-Fit fittings for use with approved barrier pipe or copper tube in hot, cold or heating applications

  • 50 year manufacturers guarantee on fittings
  • Sizes available 15mm
  • WRAS approved
  • Labour savings of 40%
  • Twist and Lock push fittings
  • Visible Connection
  • Strong Stainless Grip Ring
  • Permanent anti-leak system
  • No tools required


    Specification
      • Working Pressure @ Temp:

          • 10 Bar at 1°C (35°F) -  20°C (70°F)

          • 5 Bar at 65°C (150°F)

      • WRAS approved
      • ISO 9001 / 14001
      • ASTM D-1693 (IGEPAL)
      • SK ZERT (SK380-001)
      • NSF/ANSI-51
      • FDA
      • Not suitable for hot water re-circulation systems
      • Notes: For further information please contact Brymec Technical Dept.





    Technical specification
    • Unique ref.36088_Polybutylene_Push-Fit_Double_Check_Valve
    • Product familyPPS - Plastic Pipework Systems
    • Product groupPBP - Polybutylene Push Fit System
    • TypeObject (single object)
    • Date of publishing2019-01-21
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inUnited Kingdom
    • Manufactured inSouth Korea
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • Uniclass 2015 CodePr_65_54_40_13
    • Uniclass 2015 DescriptionCheck valves
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves

    Region availability

    Europe
    Ireland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit