Publish your products
Automatic Air Vent (6 Bar) - 15mm Compression 36250
Brymec

Automatic Air Vent (6 Bar) - 15mm Compression 36250

15mm Robocal Automatic Air Vent - 6 Bar

Operated via a float mechanism and is designed for the removal of air from systems

  • Maximum working pressure 10 bar
Specification
  • Notes: For further information please contact Brymec Technical Dept.

    Type: Automatic Air Vent

    Field of Application: Water

    Maximum Working Pressure: PN10

    Maximum Working Temperature: 110degC

    Compression Connections Comply to EN1254-2

    Body Material: HPb59-T




Technical specification
  • Unique ref.36250_Automatic_Air_Vent_15mm_Compression
  • Product familyVNB - Valves & Brassware
  • Product groupAVE - Air Vents
  • TypeObject (single object)
  • Date of publishing2019-01-21
  • Edition number1
Related
  • Material mainBrassware
  • Material secondaryMetal
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_95_65
  • Uniclass 2015 DescriptionPressure relief valves
  • CSI MasterFormat 2014 Code40 05 89
  • CSI MasterFormat 2014 TitleValve Accessories
  • OmniClass Number23-27 31 49 11
  • OmniClass TitlePressure Relief Valves

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit