Publish your products
FxM Red & Blue Butterfly Handle Full Bore Ball Valve - 36670, 36671 , 36672
Brymec

FxM Red & Blue Butterfly Handle Full Bore Ball Valve - 36670, 36671 , 36672

1/4 FxM Red & Blue Butterfly Handle Full Bore Ball Valve - 36670, 36671 , 36672

Lever operated isolating valves with threaded ends for use in steel pipework systems - or with threaded adapters for a variety of pipework systems 

  • Full bore, bi-directional flow
  • WRAS Approved
Specification
  • Pipe Size: 1/4", 3/8", 1/2" 

    Body Material: HPb59-T

    Handle Material: Q235 & PVC

    Notes: For further information please contact Brymec Technical Dept.

    Type: Lever Handle Valves

    Maximum Working Pressure: 25 Bar

    Operating Temperature Range: -20 ~ +120 degC

    Valves are manufactured in accordance with EN13828

    Female Thread connections comply with ISO228

    WRAS approved

    Full Bore

Technical specification
  • Unique ref.36670_36671_36672_F_x_M_Red_Blue_Butterfly_Handle_Ball_Valve
  • Product familyVNB - Valves & Brassware
  • Product groupLBV - Lever Ball Valves
  • TypeObject (single object)
  • Date of publishing2019-09-27
  • Edition number1
Related
  • Material mainBrassware
  • Material secondaryMetal
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves

Region availability

Europe
Ireland
United Kingdom