Publish your products
Duraframe 350mm Bi-Pod H-Frame Kit Rooftop DF3000
Brymec

Duraframe 350mm Bi-Pod H-Frame Kit Rooftop DF3000

Duraframe Bi-Pod H Frame - 350mm

The DuraFrame Bi-Pod 350 is a simple, sturdy and cost effective method of supporting pipe runs, cable runs, ductwork and numerous other services in internal or external applications - particularly suited to rooftop services.

Accepts 41 x 41mm channel - not included

the DuraFrame Bi-Pod 350 support pack includes:

  • 2 x DuraFrame universal support feet
  • 2 x DuraFrame strut adaptors
  • 2 x 90º galv strut brackets & fixings
Specification
  • Width: Variable width using 41 x 41mm channel; Minimum overall width 700mm

    Height: Variable height using 41 x 41mm channel; Minimum overall height 172mm (inc channel)

    Max Load: Max load per foot must not exceed 250kg, loading of frame dependent on channel configuration

    To Suit: 41 x 41mm Channel

    Type: DuraFrame Bi-Pod Support Kit

    Notes: For further information please contact Brymec Technical Dept.




Technical specification
  • Unique ref.DF3000_350mm_Bi-Pod_H-Frame_Kit
  • Product familyMEQ - Mounting Equipment
  • Product groupDUR - DuraFrame
  • TypeObject (single object)
  • Date of publishing2018-12-13
  • Edition number1
Related
  • Material mainPlastic
  • Material secondaryGalvanized steel
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryHVAC - HVAC
  • Uniclass 2015 CodePr_80_77_27_73
  • Uniclass 2015 DescriptionRoof equipment supports
  • CSI MasterFormat 2014 Code08 12 00
  • CSI MasterFormat 2014 TitleMetal Frames
  • OmniClass Number23-33 25 11 13
  • OmniClass TitleBuilt Up Rooftop Air Handling Units

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit