Publish your products
Balustrade Flat-Glass BSG GLASS ZOLUTION 2-Side Supported

Balustrade Flat-Glass BSG GLASS ZOLUTION 2-Side Supported

- 2 Side Stainless Steel Frame with Tempered Flat Glass - 2 Side Stainless Steel Frame with Laminated Flat Glass - 2 Side Stainless Steel Frame with Tempered-Laminated Flat Glass
Technical specification
  • Unique ref.Balustrade_Flat-Glass_BSG_GLASS_ZOLUTION_2-Side_Supported
  • Product familyBalustrade
  • Product groupFlat-Glass
  • TypeBuilding Materials
  • Date of publishing2024-10-31
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)100
Related
  • Material mainStainless steel
  • Manufactured inThailand
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • OmniClass Number23-17 15 11
  • OmniClass TitleGlass Glazing

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit