Publish your products
Solar X Max , Low Reflected Energy Saving Glass
Solar X Max , Low Reflected Energy Saving Glass
Solar X Max , Low Reflected Energy Saving Glass
Solar X Max , Low Reflected Energy Saving Glass
Solar X Max , Low Reflected Energy Saving Glass
Solar X Max , Low Reflected Energy Saving Glass
Solar X Max , Low Reflected Energy Saving Glass
Solar X Max , Low Reflected Energy Saving Glass
Solar X Max , Low Reflected Energy Saving Glass
Solar X Max , Low Reflected Energy Saving Glass

    Solar X Max , Low Reflected Energy Saving Glass

    Energy saving glass that provides ​more heat reduction and Less Reflection​.

    Low-reflective energy-saving glass that reduces heat entering the building by up to 50% with a special nano-ceramic layer in the laminating process. Which has the ability to cut heat waves by reducing UV rays up to 99% and reducing infrared rays by 95%, thus reducing the heat that will pass through the glass very well.

    Feature

    - low reflection Connect more to nature

    - More than 60% light transmittance.

    - It has good heat insulation performance.

    - Does not block vision at night, can see outside create safety for users

    - Suitable for buildings that require brightness but can still be heat resistant.

    - High efficiency energy-saving glass No. 5

    Specification
    • Product : Solar X Max

      Visible Light
      Transmittance : 65%
      Reflectance out : 6% 
      Reflectance in : 6% 

      Solar Heat Gain Coefficient (SHGC) : 0.51
      Shading Coefficient (SC) : 0.58
      Light to Solar Gain (LSG) : 1.28

      Solar Energy

      Transmittance : 29%
      Reflectance out : 5% 

      Ultraviolet (UV) : <1
      U-value : 5.03 (w/m2k)
      Relative Heat Gain (RHG) : 406 (w/m2)

      Information
      Maximum Size : 2,400 x 4,900 mm.
      Minimum Size : 100 x 100 mm.
      Thickness : 6 - 38 mm.
      Process : Laminated, Heat Strengthened, Tempered

    Technical specification
    • Unique ref.BSG_Energy_Saving_Glass_Solar_X_Max
    • Product familyGlass
    • Product groupEnergy Saving
    • TypeBuilding Materials
    • Date of publishing2022-03-03
    • Edition number1
    • Height (mm)4900
    • Width (mm)2400
    • Depth (mm)38
    Related
    • Material mainGlass
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryConstruction Materials - Glass & Glazing
    • OmniClass Number23-17 15 11
    • OmniClass TitleGlass Glazing

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit