Publish your products
Ceramic Print , Architectural Digital Printed Glass
Ceramic Print , Architectural Digital Printed Glass
Ceramic Print , Architectural Digital Printed Glass
Ceramic Print , Architectural Digital Printed Glass

    Ceramic Print , Architectural Digital Printed Glass

    Ceramic Print

    Imagination for Future Glass Decoration. Shift the level of excellence in building innovation with “Frit” glass. With innovative designs and high production technology from Europe, this series animates the buildings with its use of high quality pigments creating colorful patterns & pictures. Besides this outstanding customized feature, Pixel Frit also provides safety & durability. Thus, it is applicable to both exterior and interior decoration. 

    Features

    - Using unique technology of fading resistant printing systems.
    - Resistant to heat and sunlight, making it long-lasting design.
    - Create beautiful & unique buildings by printing patterns, graphic designs or pictures on the glass surface.
    - Can be used both externally and internally.
    - Can be applied to green glass for environmental protection

    Specification
    • Applications : Building’s windows/ doors / Decorative glass for external decorations

      Specifications :

      Thickness: 3-19 mm.
      Maximum size: 2,600 x 5,000 mm.
      Minimum size: 200 x 200 mm.

    Technical specification
    • Unique ref.BSG_Glass_Ceramic_Print
    • Product familyArchitectural Glass
    • Product groupCeramic Print
    • TypeBuilding Materials
    • Date of publishing2021-09-16
    • Edition number1
    • Height (mm)3000
    • Width (mm)2000
    Related
    • Material mainGlass
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryConstruction Materials - Glass & Glazing
    • OmniClass Number23-17 15 11
    • OmniClass TitleGlass Glazing

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit