Publish your products
Pattern Coated Kumiko , Texture Glass

Pattern Coated Kumiko , Texture Glass

Pattern Kote Kumiko is a single decorative glass which used technique of carving on the mirror and mixed with metallic color coating for creating dimensional patterns. The design was applied from a traditional Japanese technique, made of many wooden bars crossed pattern called “Kumiko”.

Specification
  • Applications :

    Exterior: Building skins, curtain walls, facades, sky lights, balustrades, exterior decorations
    Interior: Partitions, wall backings, doors, floor, stairs, ceilings, glass curtains, shower enclosures, light boxes, glass railing systems
    Furniture: Cabinet & closet doors, table tops, lamps, trays

Technical specification
  • Unique ref.BSG_Glass_Texture_Glass_Pattern_Coated_Kumiko
  • Product familyInterior Glass
  • Product groupTexture Glass
  • TypeBuilding Materials
  • Date of publishing2021-09-28
  • Edition number1
  • Height (mm)3200
  • Width (mm)2000
Related
  • Material mainGlass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • OmniClass Number23-17 15 11
  • OmniClass TitleGlass Glazing

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit