Publish your products
Dimensional Wall Cladding
Dimensional Wall Cladding
Dimensional Wall Cladding
Dimensional Wall Cladding
Dimensional Wall Cladding
Dimensional Wall Cladding
Dimensional Wall Cladding
Dimensional Wall Cladding
Dimensional Wall Cladding
Dimensional Wall Cladding

    Dimensional Wall Cladding

    Dimensional Line: Each piece is sawn to precision heights and fabricated to specific sizes for a contemporary appearance that lends itself to simplified installation. Its natural stone color range includes grays, buffs, and silver-buffs.




    KEYWORDS: Natural Stone, Building Stone, Custom Cut Stone, Landscape Stone, Residential Design, Commercial Design, Outdoor Spaces, Stone Design Centers, Buechel Stone, Stone Design Consultants, Luxury, Resilience, Aesthetic, Service, Quarry, Commercial Building Exterior, Residential Homes, Apartments and Hospitality, Fireplaces, Hospitals, Interior Walls, Municipal, Office and Financial Buildings, Outdoor Living, Religious, Retail, Schools and Universities, Signs, natural stone, stone veneer, building stone, thin veneer, full veneer, ashlar, castle rock, dimensional stone, fieldledge, ledgestone, mosaic, tailored fieldledge, cut stone, paving stone, retaining wall stone, boulders, outcroppings, steps, Fond du Lac, Chilton, Mill Creek, Indiana limestone, Silverdale limestone, Highland Scotch, domestic stone, architectural stone, stone design, stone installation, stone packaging, stone samples, stone warranty, stone craftsmanship, stone finishes, brushed finish, burnished finish, bushhammered finish, natural finish, sandblasted finish, sanded finish, thermalled finish, velour finish, stone textures, stone colors, stone patterns, stone durability, stone sustainability, stone recycling, stone reclamation, stone fabrication, stone quarries, Kohler WI, Chicago IL, Minneapolis MN, San Francisco CA, stone rendering, stone projects, stone inspiration, stone installation instructions, stone quality control, stone coverage requirements, stone material bank, stone custom cut, stone architectural assets, stone BIM, stone CAD, stone 3D modeling, stone wall systems, stone project photos, stone design assistance, stone client experience, stone selection, stone beauty, stone reliability, stone permanence, stone environmental practices, stone green thinking, stone American jobs, stone skilled tradespeople, stone hand-trimmed, stone hand-packaged, stone thin veneer saw, stone natural thin veneer, stone rockfaced, stone coping, stone headers, stone sills, stone panels, stone colonial pavers, stone flagstone, stone steppers, stone weatheredge, stone rubble, stone cobbles, stone beams, stone sawn steps, stone snapped steps, stone outcropping steps, stone custom tailored blend, stone rustic, stone heritage blend, stone tailored blend, stone webwall, stone fieldstone, stone river rock, stone granite, stone limestone, stone sandstone, stone marble, stone slate, stone quartzite, stone basalt, stone travertine, stone bluestone, stone antique, stone modern, stone traditional, stone contemporary, stone residential, stone commercial, stone luxury homes, stone outdoor living, stone landscaping, stone fireplaces, stone accent walls, stone American design, stone Tuscan countryside, stone French villa, stone Art Deco design, stone monolithic appearance, stone structural permanence, stone European castles, stone architectural cut stone, stone ornamental details, stone dealer network, stone seamless textures, stone rendering assistance, stone material selection, stone design districts, stone design library, stone visual assistance, stone technical details, stone test data, stone three-part specs, stone safety data sheets, stone ASTM standards, stone quality inspections, stone production history, stone corrective action, stone inspiration to installation, stone 100-year warranty, stone QR code, stone material bank samples, stone next-day delivery, stone design team, stone dream project, stone no-stress experience, stone vision fulfillment, stone fun and enjoyable process, stone memorable process, stone unique beauty, stone lasting impression.

    Specification
    • COLORS:

      Aged Parchment Tailored Blend
      Buff Gray Tailored Blend
      Chilton Shabby-Chic Tailored Blend
      Chilton Tailored Blend
      Chilton Tailored Blend 50% Rockfaced
      Fond du Lac Shabby-Chic Tailored Blend
      Fond du Lac Tailored Blend
      Fond du Lac Tailored Blend 50% Rockfaced
      Indiana Dimensional
      Jute Cloth Tailored Blend
      Mill Creek Tailored Blend
      Misty Grunge Tailored Blend
      Silverdale Tailored Blend
      White Marigold Tailored Blend






      KEYWORDS: Natural Stone, Building Stone, Custom Cut Stone, Landscape Stone, Residential Design, Commercial Design, Outdoor Spaces, Stone Design Centers, Buechel Stone, Stone Design Consultants, Luxury, Resilience, Aesthetic, Service, Quarry, Commercial Building Exterior, Residential Homes, Apartments and Hospitality, Fireplaces, Hospitals, Interior Walls, Municipal, Office and Financial Buildings, Outdoor Living, Religious, Retail, Schools and Universities, Signs, natural stone, stone veneer, building stone, thin veneer, full veneer, ashlar, castle rock, dimensional stone, fieldledge, ledgestone, mosaic, tailored fieldledge, cut stone, paving stone, retaining wall stone, boulders, outcroppings, steps, Fond du Lac, Chilton, Mill Creek, Indiana limestone, Silverdale limestone, Highland Scotch, domestic stone, architectural stone, stone design, stone installation, stone packaging, stone samples, stone warranty, stone craftsmanship, stone finishes, brushed finish, burnished finish, bushhammered finish, natural finish, sandblasted finish, sanded finish, thermalled finish, velour finish, stone textures, stone colors, stone patterns, stone durability, stone sustainability, stone recycling, stone reclamation, stone fabrication, stone quarries, Kohler WI, Chicago IL, Minneapolis MN, San Francisco CA, stone rendering, stone projects, stone inspiration, stone installation instructions, stone quality control, stone coverage requirements, stone material bank, stone custom cut, stone architectural assets, stone BIM, stone CAD, stone 3D modeling, stone wall systems, stone project photos, stone design assistance, stone client experience, stone selection, stone beauty, stone reliability, stone permanence, stone environmental practices, stone green thinking, stone American jobs, stone skilled tradespeople, stone hand-trimmed, stone hand-packaged, stone thin veneer saw, stone natural thin veneer, stone rockfaced, stone coping, stone headers, stone sills, stone panels, stone colonial pavers, stone flagstone, stone steppers, stone weatheredge, stone rubble, stone cobbles, stone beams, stone sawn steps, stone snapped steps, stone outcropping steps, stone custom tailored blend, stone rustic, stone heritage blend, stone tailored blend, stone webwall, stone fieldstone, stone river rock, stone granite, stone limestone, stone sandstone, stone marble, stone slate, stone quartzite, stone basalt, stone travertine, stone bluestone, stone antique, stone modern, stone traditional, stone contemporary, stone residential, stone commercial, stone luxury homes, stone outdoor living, stone landscaping, stone fireplaces, stone accent walls, stone American design, stone Tuscan countryside, stone French villa, stone Art Deco design, stone monolithic appearance, stone structural permanence, stone European castles, stone architectural cut stone, stone ornamental details, stone dealer network, stone seamless textures, stone rendering assistance, stone material selection, stone design districts, stone design library, stone visual assistance, stone technical details, stone test data, stone three-part specs, stone safety data sheets, stone ASTM standards, stone quality inspections, stone production history, stone corrective action, stone inspiration to installation, stone 100-year warranty, stone QR code, stone material bank samples, stone next-day delivery, stone design team, stone dream project, stone no-stress experience, stone vision fulfillment, stone fun and enjoyable process, stone memorable process, stone unique beauty, stone lasting impression.

    Technical specification
    • Unique ref.dimensional-wall-cladding
    • Product familyBuilding Stone Veneers
    • Product groupDimensonal
    • TypeObject (single object)
    • Date of publishing2025-07-21
    • Edition number1
    Related
    • Material mainStone
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • Uniclass 2015 CodeSs_25_20_85_55
    • Uniclass 2015 DescriptionNatural stone cladding systems
    • CSI MasterFormat 2014 Code04 43 13
    • CSI MasterFormat 2014 TitleStone Masonry Veneer
    • OmniClass Number23-15 15 15 11
    • OmniClass TitleWall Stone Facing

    Region availability

    North America
    Canada
    United States