Tailored Fieldledge Line: Each piece is sawn to precision heights (2″, 4”, & 6”) with random ends for a historic yet modern appearance that lends itself to simplified installation. Its natural color range includes grays, light grays, buffs, and whites. (*Note: Tailored Fieldledge products are only offered in Thin Veneer.)
KEYWORDS: Natural Stone, Building Stone, Custom Cut Stone, Landscape Stone, Residential Design, Commercial Design, Outdoor Spaces, Stone Design Centers, Buechel Stone, Stone Design Consultants, Luxury, Resilience, Aesthetic, Service, Quarry, Commercial Building Exterior, Residential Homes, Apartments and Hospitality, Fireplaces, Hospitals, Interior Walls, Municipal, Office and Financial Buildings, Outdoor Living, Religious, Retail, Schools and Universities, Signs, natural stone, stone veneer, building stone, thin veneer, full veneer, ashlar, castle rock, dimensional stone, fieldledge, ledgestone, mosaic, tailored fieldledge, cut stone, paving stone, retaining wall stone, boulders, outcroppings, steps, Fond du Lac, Chilton, Mill Creek, Indiana limestone, Silverdale limestone, Highland Scotch, domestic stone, architectural stone, stone design, stone installation, stone packaging, stone samples, stone warranty, stone craftsmanship, stone finishes, brushed finish, burnished finish, bushhammered finish, natural finish, sandblasted finish, sanded finish, thermalled finish, velour finish, stone textures, stone colors, stone patterns, stone durability, stone sustainability, stone recycling, stone reclamation, stone fabrication, stone quarries, Kohler WI, Chicago IL, Minneapolis MN, San Francisco CA, stone rendering, stone projects, stone inspiration, stone installation instructions, stone quality control, stone coverage requirements, stone material bank, stone custom cut, stone architectural assets, stone BIM, stone CAD, stone 3D modeling, stone wall systems, stone project photos, stone design assistance, stone client experience, stone selection, stone beauty, stone reliability, stone permanence, stone environmental practices, stone green thinking, stone American jobs, stone skilled tradespeople, stone hand-trimmed, stone hand-packaged, stone thin veneer saw, stone natural thin veneer, stone rockfaced, stone coping, stone headers, stone sills, stone panels, stone colonial pavers, stone flagstone, stone steppers, stone weatheredge, stone rubble, stone cobbles, stone beams, stone sawn steps, stone snapped steps, stone outcropping steps, stone custom tailored blend, stone rustic, stone heritage blend, stone tailored blend, stone webwall, stone fieldstone, stone river rock, stone granite, stone limestone, stone sandstone, stone marble, stone slate, stone quartzite, stone basalt, stone travertine, stone bluestone, stone antique, stone modern, stone traditional, stone contemporary, stone residential, stone commercial, stone luxury homes, stone outdoor living, stone landscaping, stone fireplaces, stone accent walls, stone American design, stone Tuscan countryside, stone French villa, stone Art Deco design, stone monolithic appearance, stone structural permanence, stone European castles, stone architectural cut stone, stone ornamental details, stone dealer network, stone seamless textures, stone rendering assistance, stone material selection, stone design districts, stone design library, stone visual assistance, stone technical details, stone test data, stone three-part specs, stone safety data sheets, stone ASTM standards, stone quality inspections, stone production history, stone corrective action, stone inspiration to installation, stone 100-year warranty, stone QR code, stone material bank samples, stone next-day delivery, stone design team, stone dream project, stone no-stress experience, stone vision fulfillment, stone fun and enjoyable process, stone memorable process, stone unique beauty, stone lasting impression.
Region availability
| North America |
|---|
Canada |
United States |