We are using cookies to provide our services

By using our services you agree to our use of cookies

BuildBlock Insulating Concrete Forms (ICFs) Double Taper Top Form 6"

Unique ref.: taper-top
Brand: BuildBlock Building Systems, LLC
Product family: Building materials
Product group: External wall systems
Width (inches): 48
Height (inches): 16
Date of publishing: 2018-09-14
Edition number: 1
Type: Object (single object)
Download (11)

The BuildBlock Double Taper Top form creates a wider bearing surface at the top of the wall. This is useful when setting floor systems that need a wider bearing surface. This BuildBlock ICF form integrates with other BuildBlock and BuildLock KD forms. Filled with concrete and reinforced with rebar they form a monolithic engineered concrete wall.

General Description

BuildBlock ICFs are a comprehensive product family of Insulating Concrete Forms. Available in sizes 4"-12"+ they deliver superior energy-efficiency, acoustic, and disaster-reslilience performance. BuildBlock ICFs are available in all the form types necessary for construction including: 90°, 45°, 2'-4'-8'-12'-16'-20' radius, TaperTop, and BrickLedge configurations.

BuildBlock ICFs deliver fast construction, multiple reinforcement options including traditional rebar up to #8 in large forms.

BuildBlock ICF forms combine the standard features you’ve come to expect in a quality ICF. BuildBlock is built for speed with the least waste and many unique benefits you’ll find in no other block.

  • Ready to Stack. No on-site assembly required; start installing right off the truck.
  • Fully Reversible. All forms are fully reversible; no top, bottom, left or right. Longer corner design provides automatic offset for each course.
  • Industry Standard Size. Industry-standard 16-inch (406.4mm) high forms produce less waste when cutting around doors and windows.
  • Tight Interlocking Blocks. Blocks easily stack and securely lock into place resulting in greater strength over the competition. No foam or clips required between courses.
  • 2.5-inch (63.5mm) Foam Panels. Allows easy accommodation of electrical and plumbing installation in the foam.
  • High-density Plastic Webs on 6-inch centers. Greater strength, more value.
  • Rebar Support eliminates most steel tying.
  • Easy mechanical chases for plumbing and electrical.
  • Open Web Design for efficient concrete flow and half-height block support.
  • Extra Heavy-duty Attachment Points (450+lbs.) Located every 8-inches vertically, and 6-inches horizontally.
  • Molded-in Tape Measure and Horizontal Cut Lines.
  • 1-inch Repeating Cut Pattern on Block Connection.
  • Lowest waste of any ICF on the market today.
  • Attachment Point Markings
  • No special half-height blocks required.


Material main: Polystyrene (EPS)
Material secondary: Polypropylene
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 7

BIMobject Category: Walls - External Walls
IFC classification: Wall
UNSPSC name: Structural building products
UNSPSC code: 3013
Uniclass 1.4 Code: L32233
Uniclass 1.4 Description: Insulated blocks
Uniclass 2.0 Code: SS-25-25
Uniclass 2.0 Description: Wall Lining Systems
Uniclass 2015 Code: Pr_20_93_52_42
Uniclass 2015 Description: Insulated concrete blocks
NBS Reference Code: 25-25
NBS Reference Description: Wall Lining Systems
CSI MasterFormat 2014 Code: 03 11 19
CSI MasterFormat 2014 Title: Insulating Concrete Forming
OmniClass Number: 23-13 31 17 17
OmniClass Title: Insulated Concrete Forms
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Walls - External Walls

Name Value
Height 16
Width 48

All BIM objects are real products from real manufacturers confirmed and approved