Publish your products
Aristata® Series
Aristata® Series
Aristata® Series
Aristata® Series
Aristata® Series
Aristata® Series
Aristata® Series
Aristata® Series

    Aristata® Series

    RECYCLING HAS NEVER LOOKED SO BEAUTIFUL

    The Aristata® Series has delivered style and sophistication to recycling and waste programs for over a decade. Designed to complement modern interiors, it offers four elegant finishes, customizable options, and multi-stream functionality—ensuring high diversion rates without compromising aesthetics.

    SOPHISTICATED DESIGN – Melamine exterior with multiple finish options to complement any environment.

    CUSTOMIZABLE & FUNCTIONAL – Various finishes, openings, and labels for a tailored look, plus stainless steel lids with restrictive openings for easy cleaning.

    EASY MAINTENANCE – Patented ergonomic liners, made from 100% post-consumer recycled content, ensure stress-free servicing.


    PLEASE NOTE:
    [This product is only available to ship within Continental North America]


    ELITE CUSTOMIZATION OPTIONS - EXCEPTIONAL DESIGN

    The Aristata® Series combines sculptural form with effortless function, making an immediate statement in any space. With five stylish finishes and extensive customization options—including various lids, restrictive openings, graphics, and accessories—you can seamlessly align your recycling program with your environment and brand.


    NEXT-GENERATION FUNCTION - INNOVATIVE ERGONOMIC LINERS

    The Aristata® Series was designed to be as ergonomically innovative as it is beautiful with high-end rigid liners that subtly hang on the edge of the container while servicing. These containers include a standard rigid liner made from 100% post-consumer recycled content.

    Specification
    • Measurements

      Capacity: 15-84 gal

      Unit Height: 30 in

      Unit Width: 15-43 in

      Unit Depth: 15-21.9375 in

      Unit Weight: 37-106 lbs

    Technical specification
    • Unique ref.aristata-series
    • Product familyIndoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-06
    • Edition number1
    Related
    • Material mainMelamine
    • Material secondaryStainless steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07
    • Uniclass 2015 DescriptionBins and buckets
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit