Publish your products
Bush Business Furniture 400 Series 72W x 30D Height Adjustable Standing Desk with Credenza
Bush Business Furniture 400 Series 72W x 30D Height Adjustable Standing Desk with Credenza

    Bush Business Furniture 400 Series 72W x 30D Height Adjustable Standing Desk with Credenza

    Get to work in style and comfort with this Bush Business Furniture 400 Series Height Adjustable Standing Desk Set. The ergonomic Desk and Credenza combination inspires creativity with sturdy construction, user-friendly features and refreshingly contemporary looks. Sit and stand without leaving your workspace or sacrificing productivity. Press the quiet, soft-touch start and stop to smoothly lift the Desk from 27 to 46.7 inches or anywhere in between. Four programmable presets save your favorite heights so you can change positions without breaking focus. Both the Adjustable Desk and coordinating Credenza mix sturdy steel legs with wide, wooden work surfaces, providing more than enough room to spread out and long-lasting quality. The durable thermally fused laminate surfaces with impact resistant edges protect against scratches and stains to maintain a professional appearance. The 3 Drawer Mobile File Cabinet rolls on dual-wheeled casters to provide storage anywhere you need it. A locking file drawer with smooth ball bearing slides secures letter, legal and A4-sized paperwork while two box drawers organize office supplies. Drawers boast attractive Polished Nickel hardware to complement your choice of five contemporary finish options. This commercial office furniture meets ANSI/BIFMA test standards for safety and performance and is backed by a Limited Lifetime Warranty. See the full collection for coordinating items available. American made with U.S. and imported parts.

    As Featured on Amazon.com

    Specification
      • Bundle includes: 72W x 30D Height Adjustable Standing Desk, 72W x 24D Table Desk Credenza, 3 Drawer Mobile File Cabinet
      • Packaged Dimensions for Box 1: 34.00" W X 2.90" D X 76.80" H
      • Package Weight for Box 1:66.00 lbs.
      • Packaged Dimensions for Box 2: 11.30" W X 11.00" D X 46.50" H
      • Package Weight for Box 2:68.00 lbs.
      • Packaged Dimensions for Box 3: 28.00" W X 2.90" D X 76.80" H
      • Package Weight for Box 3:60.00 lbs.
      • Packaged Dimensions for Box 4: 26.00" W X 5.50" D X 32.90" H
      • Package Weight for Box 4:21.00 lbs.
      • Packaged Dimensions for Box 5: 19.80" W X 32.30" D X 24.30" H
      • Package Weight for Box 5:63.00 lbs.
      • Bush Product Number: 400S223SG
    Technical specification
    • Unique ref.Bush-Business-Furniture-400-Series-72W-x-30D-Height-Adjustable-Standing-Desk-with-Credenza
    • Product familyDesk
    • Product groupAdjustable Standing Desk
    • TypeDocumentation (information only)
    • Date of publishing2019-02-28
    • Edition number1
    Related
    • Material mainLaminate
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • UNSPSC nameOffice Equipment and Accessories and Supplies
    • UNSPSC code44
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit