We are using cookies to provide our services

By using our services you agree to our use of cookies

DPH-12-PH5

Unique ref.: DPH-12-PH5
Brand: Buzon
Product family: DPH
Product group: Pedestals-Plots-Stelzlager
Date of publishing: 2018-01-29
Edition number: 1
Type: Object (single object)
Download (12)

DPH: POLYPROPYLENE PEDESTALS FOR PUBLIC SPACES
• The strong and hard-wearing DPH pedestal is the eldest member of Buzon's polypropylene pedestal family. Thanks to their adjustable height of 25 to 1070mm, adjustment ring and PH5 integrated slope-corrector (up to 5%), they are the ideal support for use in public spaces or on major construction projects.
• The DPH pedestal maintains its strength and stability even under heavy and frequent use.
• Thanks to their intrinsic strength and reinforced structure, the DPH polypropylene pedestal is particularly recommended for use with heavier floor coverings such as large-format concrete slabs.
• A large range of accessories allow DPH pedestals to be used in the construction of a large range of structures and floor coverings in stone, wood or composite materials.
The advantages of the DPH pedestal
• Extra strength
• Slope-corrector integrated into the pedestal head
• Numerous international references
• Locking clip
• Height setting lock
• Joist fixation eyes

  • Adjustable uninterrupted from 720 to 960mm with slope correction of 0-5%. Pre-integrated in the head of the pedestal
  • The DPH-12-PH5 is comprised of DPH-5-PH5 plus 4 x couplers (1 x DPH-C2 + 3 x DPH-C5) and 12 security locking keys.
  • Co-polymer polypropylene (CPP)
  • 100% recyclable.
  • Top - diameter 155mm, surface area 188cm2
  • Base - diameter 200mm, surface area 314cm2.
  • Resistant to aging, poor weather conditions, UV light, almost all chemicals, and rot proof.
  • Suitable for use in temperatures from -30°C to +90°C.
  • Support for raised decks. Can support any type of timber decking or ceramic, stone, concrete paving or flag material, as well as fiberglass or metal grid panels.
  • Suitable for any kind of stable substrate, including applications directly over insulation panels.
  • Spacer tabs, for achieving uniform gaps between used decking material. Fixed to top of pedestal by clipping in only
  • Joist support: Supports timber, aluminum or composite joists for most decking systems.


Material main: Polypropylene
Material secondary: Polypropylene
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Flooring - Systems
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L83121
Uniclass 1.4 Description: Floor units
Uniclass 2.0 Code: SS-20-20
Uniclass 2.0 Description: Flooring And Decking Systems
Uniclass 2015 Code: Ss_30_42_32_30
Uniclass 2015 Description: External floor tiling systems
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
OmniClass Number: 23-15 17 11
OmniClass Title: Flooring Specialties and Accessories
CSI UniFormat II Code: B1010
CSI UniFormat II Title: Floor Construction

All BIM objects are real products from real manufacturers confirmed and approved