Publish your products
BuzziCockpit
BuzziCockpit
BuzziCockpit
    BuzziSpace

    BuzziCockpit

    It is a small, compact and ergonomically-designed acoustical cocoon. It is a piece you can easily add in any offices by setting it up on top of any existing table. By doing so a quieter and more private area is instantly defined within the space. When using it, one should grab the handles and slightly pull the BuzziCockpit closer in order to enhance the experience and enclose one’s ears in this quieter space. When done, the BuzziCockpit can be pushed back on the table so that it is not protruding and not in the way when not in use. It is available in two different versions, one with a closed back-panel and the other one with a partially opened one, depending on the level of intimacy one is looking for. The BuzziCockpits are upholstered in BuzziFabric, a recycled fabric and available in a wide array of colors in order to be as playful as possible.
    Specification
    • Materials Recycled wood, aluminum, 3D foam, BuzziFelt (Recycled PET felt). Dimensions Regular 74 x 60/81 x 75/54 cm (LxWxH) / 29.13 x 23.62/31.89 x 29.53/21.26 inches. Large 100 x 60/81 x 75/54 cm (LxWxH) / 39.37 x 23.62/31.89 x 29.53/21.26 inches.
    Technical specification
    • Unique ref.buzzicockpit
    • Product familyFurniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2016-06-12
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryFabric
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryFurniture - Office Dividers & Screens
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit