Publish your products
BuzziMe
BuzziMe
BuzziMe
    BuzziSpace

    BuzziMe

    There are times when you want to spend some time on your own in peace and quiet. The brand new BuzziMe is the ideal cocoon to get away from it all. Belgian designer Axel Enthoven was responsible for an ingenious look which harmoniously combines functionality and ergonomics. Put two BuzziMes together for a private meeting. The acoustic insulation of the lounge chair reduces any external noise and vice versa: the perfect chair for lobbies, airports and offices – or your very own ‘quiet’ cocoon at home. Available in the BuzziFabric and BuzziRough range.
    Specification
    • COMPOSITION shell: multiplex outside: covered with felt and fabric inside: covered with fabric cushions: foam covered with fabric backside: antiskid seat: HR 55 H-foam back: SG 25.2-foam armrests: RP 65/110 – foam foot: swivel base metal powdercoated RAL 7022 OPTIONS BuzziFabric | BuzziTerra | BuzziRough multicolour table (left or right): metal powdercoated RAL 7022
    Technical specification
    • Unique ref.buzzime
    • Product familyFurniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2016-06-12
    • Edition number1
    • Height (mm)1350
    • Width (mm)715
    • Depth (mm)930
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inBelgium
    • Manufactured inBelgium
    • Weight Net (Kg)58
    Classification
    • BIMobject CategoryFurniture - Easy Chairs
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_26
    • Uniclass 2015 DescriptionEasy chairs
    • CSI MasterFormat 2014 Code12 52 19
    • CSI MasterFormat 2014 TitleUpholstered Seating
    • OmniClass Number23-21 23 13
    • OmniClass TitleResidential Seating
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit