Publish your products
EXAECO™

EXAECO™

The EXAECO® range is a PLUG&PLAY self-regulating double flow unit with multilingual communication (EN15232), for office and industrial applications.
Its high efficiency rotaring heat exchanger, with variable speed, certified EUROVENT AARE provides with a very high efficiency (>80%), in compliance with the European Ecodesign Directive 2009/125/EC.
Equipped with electronic commutation (EC), high efficiency motors or permanent magnet with a frequency converter ensuring low energy consumption, the EXAECO® range is part of the CALADAIR Econological® solution program and improves indoor air quality, with its PURE® module.
The EXAECO® range covers flow rates from 5 000 to 22 000 m³/h. The EXAECO® range is available in 2 versions:
• EXAECO®: self-regulated energy recovery unit without heating coils, with a FREE ENERGY EFFICIENCY® (FEE®) function for optimisation of energy consumption.
• EXAECO ELITE®: combined with the ELITE module for climatic comfort with the choice of one or a combination of two heating coils : water heating coil, electric heating coil, changevoer coil, water cooling coil, direct expansion coil, cold only or reversible

Specification
  • EQUIPMENT:
    Electronic commutation (EC), high efficiency motors or permanent magnet with a low consumption frequency converter
    Structure in aluminium profile with thermal breaks using polyamide spacers built into the profile (class TB2 in accordance with EN1886)
    Double skin panels 10/10 RAL7035
    Insulation: High density 50mm A1 (M0) mineral wool (Class T2 and L1 for airtightness of the envelope according to EN1886).
    « EASY » controller with protocols MODBUS, WEB and BACNET.
    High efficiency F7 opacimetric filters for fresh air and exhaust air
    High efficiency rotating heat exchanger, with variable speed, certified EUROVENT AARE.
    User-friendly IP65 control panel with LCD display

    FEATURES:
    FREE ENERGY EFFICIENCY ® (FEE®).
    FREE-COOLING and NIGHT-COOLING.
    Blowing temperature management (air low) or room temperature management (exhaust).
    Supply temperature (air legislation) or ambient temperature (extraction) management
    Weekly timer
    Weekend and public holiday timer
    New air filter pressure switch
    Airflow monitoring pressure sensors (injection and extraction)
    Flow rate control pressure switch (output and intake)
    Fire safety

    FLOW RATE MODULATION :
    ECO®: fixed air flow rate.
    LOBBY®: regulation at adjustable CONSTANT PRESSURE and variable flow rates
    DIVA®: regulation with PROPORTIONALventialtion between 2 adjustable flow rates
    MAC2®: regulation at 1 or 2 CONSTANT flow rates
    QUATTRO®: regulation with PROPORTIONAL ventilation between 2 CONSTANT adjustable flow rates

Technical specification
  • Unique ref.exaeco
  • Product familyHVAC
  • Product groupEXAECO
  • TypeObject (single object)
  • Date of publishing2020-12-17
  • Edition number1
Related
  • Material mainGalvanized steel
  • Material secondaryAluminum
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • IFC classificationFlow Treatment Device
  • UNSPSC nameAir circulation and parts and accessories
  • UNSPSC code401016
  • Uniclass 2015 CodeEF_65
  • Uniclass 2015 DescriptionVentilation and air conditioning functions
  • CSI MasterFormat 2014 Code23 34 00
  • CSI MasterFormat 2014 TitleHVAC Fans
  • OmniClass Number23-33 00 00
  • OmniClass TitleHVAC Specific Products and Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe Africa
Åland Islands
Algeria
Albania
Angola
Andorra
Benin
Austria
Botswana
Belarus
Burkina Faso
Belgium
Burundi
Bosnia and Herzegovina
Cameroon
Bulgaria
Cape Verde
Croatia
Central African Republic
Cyprus
Chad
Czech Republic
Comoros
Denmark
Côte d'Ivoire
Estonia
Democratic Republic of the Congo
Faroe Islands
Djibouti
Finland
Equatorial Guinea
France
Eritrea
Germany
Eswatini
Gibraltar
Ethiopia
Greece
Gabon
Guernsey
Ghana
Hungary
Guinea
Iceland
Guinea-Bissau
Ireland
Kenya
Isle of Man
Lesotho
Italy
Liberia
Jersey
Libya
Latvia
Madagascar
Liechtenstein
Malawi
Lithuania
Mali
Luxembourg
Mauritania
Malta
Mauritius
Moldova
Mayotte
Monaco
Morocco
Montenegro
Mozambique
Netherlands
Namibia
North Macedonia
Niger
Norway
Nigeria
Poland
Republic of the Congo
Portugal
Reunion
Romania
Rwanda
Russia
Saint Helena
San Marino
São Tomé and Príncipe
Serbia
Senegal
Slovakia
Seychelles
Slovenia
Sierra Leone
Spain
Somalia
Svalbard and Jan Mayen
South Africa
Sweden
South Sudan
Switzerland
Sudan
Ukraine
Tanzania
United Kingdom
The Gambia
Vatican City
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit