Publish your products
SR Series Infrared Heaters - Harsh Environment
SR Series Infrared Heaters - Harsh Environment
SR Series Infrared Heaters - Harsh Environment
    Calcana

    SR Series Infrared Heaters - Harsh Environment

    Calcana’s SR Series infrared heaters are simply the best choice for heating virtually any sized open-space building. Offering unprecedented performance and superior quality, the Calcana gas-fired system uses 30-40% less fuel than forced air heaters. Draft-free and quiet, infrared heaters warm objects, rather than the air. The SR Series is the largest and most powerful line of commercial infrared heaters available. The contractors’ choice for ease of installation, serviceability, and factory support, the SR Series is unmatched in design, performance and quality.

    There is a difference.

    The superior 8-sided reflector design is the largest and best built in the industry. Heavy-duty materials ensure structural integrity in all installations. The totally enclosed burner head is accessible without tools; a perfect example of the many “installer friendly” features. The sophisticated construction reduces expansion and operational noise, and ensures years of trouble-free enjoyment.

    Industry leading low clearance to combustible requirements

    With some of the lowest clearance requirements in the industry, the SR Series can be safely installed where other heaters cannot. Factory layout and designs will ensure that your infrared system achieves peak performance. Please contact the factory for information about our design services.

    Specification
    • Harsh Environment Heater Features

      • Uses 30-40% less energy than conventional heating systems
      • Quiet, draft-free operation
      • Melts snow and ice from vehicles, and keeps the floor warm and dry
      • Vents through the wall, or through the roof
      • Low clearance to combustible requirements
      • Available in natural gas or propane
      • Inputs from 40,000 to 200,000 BTU’s/Hr
      • Heavy-duty construction, with anti-walk reflector design (will not shift or twist during expansion and contraction)
      • 3-Try Direct Spark Ignition system, with 100% safety shut off
      • Approved for indoor and outdoor use

      Numerous applications include:

      • Warehouses
      • Car washes
      • Aircraft hangers
      • Agricultural facilities
      • Fire Stations
      • Manufacturing facilities
      • Loading docks
      • Automotive service facilities
      • Greenhouses
      • Arenas
      • Indoor tennis facilities
      • Anywhere requiring efficient comfortable heat

      Optional Equipment:

      • Side reflectors
      • Sidewall vent kit
      • 90 degree elbow kit
      • 180 degree U-Bend kit
      • All stainless steel construction
      • Available stainless steel burner tube upgrades
    Technical specification
    • Unique ref.harsh-environment-heaters
    • Product familyHeaters
    • Product groupHarsh Environment Heaters
    • TypeObject (single object)
    • Date of publishing2020-07-15
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • UNSPSC nameSpace heaters
    • UNSPSC code40101819
    • Uniclass 2015 CodeSs_60_40
    • Uniclass 2015 DescriptionSpace heating and cooling systems
    • CSI MasterFormat 2014 Code23 83 00
    • CSI MasterFormat 2014 TitleRadiant Heating Units
    • OmniClass Number23-33 15 25 13
    • OmniClass TitleInfrared Plate HVAC Heaters
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit