Publish your products
Eye and face shower Haws 7000B
Caldomix

Eye and face shower Haws 7000B

Omni-flo model. Pool of ABS plastic, diameter 28cm. Works hand-in button. Wall mount. Eye showers of dust cover that opens. Flow rate of 24 l / min. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Technical specification
  • Unique ref.haws_7000b
  • Product familyEmergency showers
  • Product groupEye, face and body jets
  • TypeObject (single object)
  • Date of publishing2012-11-23
  • Edition number1
  • Height (mm)914
  • Width (mm)422
  • Depth (mm)525
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurnishing Element
  • UNSPSC nameShowers
  • UNSPSC code30181503
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit