Publish your products
Y-strainer with integral ball valve - NA Market
Y-strainer with integral ball valve - NA Market
    Caleffi

    Y-strainer with integral ball valve - NA Market

    Y-strainer with integral ball valve. With factory-installed pressure and temperature test ports. Brass body. Strainless steel filter cartridge. Max working pressure: 400 psi (400 WOG) Working temp range: 32° - 212°F (0° – 100°C) Max percentage of glycol: 50% Strainer mesh diameter: 0.87 mm (20 mesh) Connections: - Body: ½", ¾", 1", 1¼" F NPT union x F NPT, or sweat union x sweat - Pressure and temp ports: ¼" NPT - Drain port connection: ¼" for ½" and ¾" body ½" for 1" and 1¼" body Visit bim.caleffi.com to stay updated.
    Specification
    • The FlowCal™ Y-strainers include a combination Y-strainer with integral ball valve. Inspection, cleaning and replacing the strainer cartridge can be performed easily without removing the body from the pipeline. All configurations are available with optional factory-installed pressure and temperature test ports. Drain valves are also available as an accessory for installing in the blowdown port connection.
    Technical specification
    • Unique ref.120A
    • Product familyHVAC
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2020-12-14
    • Edition number2
    Related
    • Material mainBrass
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationFilter
    • UNSPSC nameLiquid strainers
    • UNSPSC code40142501
    • Uniclass 2015 CodeSs_60
    • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-27 55 29 17
    • OmniClass TitleY Strainers
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit