Publish your products
Isolation full-port low-lead ball valve - NA Market
Caleffi

Isolation full-port low-lead ball valve - NA Market

4.9 out of 5 stars4.9(8 reviews)

The code 290030 full-port ball valve is designed for isolating a variety of Caleffi valves with 1" metric "G" thread union connections. The isolation valve installs in between the valve body and the tailpiece fitting assembly. Male x female configuration and bi-directional full ball valve flow capacity provides flexibility for using one or two isolation valves for the primary functioning valve.

The 290030 valve features a blowout proof stem, PTFE seats, double o-ring stem seals, chrome-plated lead free brass ball and stem, and cast aluminum T-handle. It complies with codes IPC and UPC for use in accordance with the US and Canadian plumbing codes, and standard NSF/ANSI 372, low lead. Complies with codes IPC, UPC and standard NSF/ANSI/CAN 61, as certified by ICC-ES, file PMG-1512.

Visit bim.caleffi.com to stay updated.

Specification
  • Code 290030 full-port bi-directional ball valve. 1 inch metric "G" thread union connections, male x female, ISO 228/1. DZR low-lead brass body, male end cap, female unplated nut. Chrome-plated ball and unplated stem in DZR low-lead brass. PTFE Seats. peroxide-cured EPDM O-ring stem seals and gasket. Green T-handle (RAL6001) in cast aluminum. Max. working pressure 230 psi (16 bar). Working temperature range -40 deg F to 300 deg F (-40 deg C to 150 deg C). Flow coefficient Cv 5.8 (L=Kvs 5.0). Complies with codes IPC, UPC and standard NSF/ANSI/CAN 61, as certified by ICC-ES, file PMG-1512. Complies with NSF/ANSI 372, low-lead, as certified by ICC-ES, file PMG-1360.
Technical specification
  • Unique ref.290030
  • Product familyPLUMBING
  • Product groupNorth America
  • Date of publishing2021-03-12
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryAluminum
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit