Publish your products
VALCAL™ High discharge Automatic Airt Vent - NA Market
VALCAL™ High discharge Automatic Airt Vent - NA Market
    Caleffi

    VALCAL™ High discharge Automatic Airt Vent - NA Market

    Brass body. Max working pressure: 150 psi Max discharge pressure: 60 psi Max discharge rate: 2.5 SCFM Max working temp: 250˚F Visit bim.caleffi.com to stay updated.
    Specification
    • Series 501 Extra high capacity float type automatic air vent designed for use on large pipes where large quantity of air is required to be released from the system. Series 5022 - 5023 High capacity float type automatic air vent designed for use on manifolds or pipes in sealed heating systems. Check valve on 5023 series allows an easy replacement of air vent without purging the system. Series 5026 - 5027 Float type automatic air vent designed to vent air that is released from the water while being heated. Check valve on 5027 series allows an easy replacement of air vent without purging the system. Series 5080 Radiator air vent valve designed to remove automatically any air trapped inside the heat emitters both during the filling of the system and in normal operation.
    Technical specification
    • Unique ref.5022-5023A
    • Product familyHVAC
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2020-11-04
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryPE/PP
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)0.5
    Classification
    • BIMobject CategoryHVAC - HVAC
    • ETIM CodeEC010117
    • ETIM NameDe-aerator
    • UNSPSC nameVents
    • UNSPSC code40101503
    • Uniclass 2015 CodeSs_60_30_60_27
    • Uniclass 2015 DescriptionElectric pavement heating systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit