Publish your products
TankMixer™ Water Heater Tank Mixing Valve - NA Market
TankMixer™ Water Heater Tank Mixing Valve - NA Market
    Caleffi

    TankMixer™ Water Heater Tank Mixing Valve - NA Market

    Adjustment temp range: 95° - 150°F Max working pressure (static): 150 psi Max working pressure (dynamic): 75 psi Max inlet temp: 195°F Min flow for optimum performance: 0.5 gpm Inlet: ¾" NPT female union connections Outlets: ¾" NPT M, press or sweat union connections Compliance with the following codes: IPC, IRC, UPC and NPC for use in accordance with the U.S. and Canadian plumbing codes Compliance with the following standards: ASSE 1017 CSA B125.3 NSF/ANSI 372 - Drinking Water System Components - Lead Content Reduction of Lead in Drinking Water Act - California Health and Safety Code 116875 S.3874 - Reduction of Lead in Drinking Water Act Vermont Act 193 - The Lead in Plumbing Supplies Law Maryland's Lead Free Law Hb.372 Visit bim.caleffi.com to stay updated.
    Specification
    • The Caleffi TankMixer™ 520_AX series kit combines a three-way thermostatic mixing valve with a cold water cross and flexible pipe for easy installation directly on a typical gas-fired water heater and other water heaters that now comply with the National Appliance Energy Conservation Act (NAECA). The TankMixer™ maintains the desired output temperature of the mixed water supplied at a constant set value compensating for both temperature and pressure fluctuations of the incoming hot and cold water. The mixing valve hot inlet port closes tight to prevent temperature creep in recirculation applications. Also available as body only, for a wide variety of separately-sourced end connections, the angle style body design offers improved fluid dynamics for better performance and reduces installation labor and materials, eliminating a piping elbow in typical installations. The valve ICC-ES certified to ASSE 1017 and CSA B125.3. It complies with codes IPC, IRC, NPC and UPC for use in accordance with the US and Canadian plumbing codes, and standard NSF/ANSI 372, low lead.
    Technical specification
    • Unique ref.520-TankMixer
    • Product familyPLUMBING
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2020-11-05
    • Edition number2
    Related
    • Material mainBrass
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Valves
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodeSs_40_15_75
    • Uniclass 2015 DescriptionSanitary appliance systems
    • CSI MasterFormat 2014 Code22 00 00
    • CSI MasterFormat 2014 TitlePlumbing
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit