Inclined pressure reducing valve with compression ends.
Replaceable cartridge and strainer.
Dezincification resistant alloy body.
Chrome plated.
Max. upstream pressure: 16 bar.
Downstream setting pressure range: 1–6 bar.
Max. working temperature: 40 °C.
With pressure gauge: 0–10 bar.
Region availability
Europe | Asia | North America | Africa | South America | Oceania |
---|---|---|---|---|---|
Andorra | United Arab Emirates | Antigua and Barbuda | Angola | Argentina | American Samoa |
Albania | Afghanistan | Anguilla | Burkina Faso | Bolivia | Australia |
Austria | Armenia | Aruba | Burundi | Brazil | Cook Islands |
Åland Islands | Azerbaijan | Barbados | Benin | Chile | Fiji |
Bosnia and Herzegovina | Bangladesh | Saint-Barthélemy | Botswana | Colombia | Federated States of Micronesia |
Belgium | Bahrain | Bermuda | Democratic Republic of the Congo | Ecuador | Guam |
Bulgaria | Brunei | Caribbean Netherlands | Central African Republic | Falkland Islands (Islas Malvinas) | Kiribati |
Belarus | Bhutan | The Bahamas | Republic of the Congo | French Guiana | Marshall Islands |
Switzerland | Cocos (Keeling) Islands | Belize | Côte d'Ivoire | Guyana | Northern Mariana Islands |
Cyprus | China | Costa Rica | Cameroon | Peru | New Caledonia |
Czech Republic | Christmas Island | Cuba | Cape Verde | Paraguay | Norfolk Island |
Germany | Georgia | Curaçao | Djibouti | Suriname | Nauru |
Denmark | Hong Kong | Dominica | Algeria | Uruguay | Niue |
Estonia | Indonesia | Dominican Republic | Egypt | Venezuela | New Zealand |
Spain | Israel | Grenada | Western Sahara | French Polynesia | |
Finland | India | Greenland | Eritrea | Papua New Guinea | |
Faroe Islands | British Indian Ocean Territory | Guadeloupe | Ethiopia | Pitcairn Islands | |
France | Iraq | Guatemala | Gabon | Palau | |
United Kingdom | Iran | Honduras | Ghana | Solomon Islands | |
Guernsey | Jordan | Haiti | The Gambia | Tokelau | |
Gibraltar | Japan | Jamaica | Guinea | Timor-Leste | |
Greece | Kyrgyzstan | Saint Kitts and Nevis | Equatorial Guinea | Tonga | |
Croatia | Cambodia | Cayman Islands | Guinea-Bissau | Tuvalu | |
Hungary | North Korea | Saint Lucia | Kenya | United States Minor Outlying Islands | |
Ireland | South Korea | Collectivity of Saint Martin | Comoros | Vanuatu | |
Isle of Man | Kuwait | Martinique | Liberia | Wallis and Futuna | |
Iceland | Kazakhstan | Montserrat | Lesotho | Samoa | |
Italy | Laos | Mexico | Libya | ||
Jersey | Lebanon | Nicaragua | Morocco | ||
Liechtenstein | Sri Lanka | Panama | Madagascar | ||
Lithuania | Myanmar (Burma) | Saint Pierre and Miquelon | Mali | ||
Luxembourg | Mongolia | Puerto Rico | Mauritania | ||
Latvia | Macau | El Salvador | Mauritius | ||
Monaco | Maldives | Sint Maarten | Malawi | ||
Moldova | Malaysia | Turks and Caicos Islands | Mozambique | ||
Montenegro | Nepal | Trinidad and Tobago | Namibia | ||
Macedonia (FYROM) | Oman | Saint Vincent and the Grenadines | Niger | ||
Malta | Philippines | British Virgin Islands | Nigeria | ||
Netherlands | Pakistan | U.S. Virgin Islands | Reunion | ||
Norway | Palestine | Rwanda | |||
Poland | Qatar | Seychelles | |||
Portugal | Saudi Arabia | Sudan | |||
Romania | Singapore | Saint Helena | |||
Serbia | Syria | Sierra Leone | |||
Russia | Thailand | Senegal | |||
Sweden | Tajikistan | Somalia | |||
Slovenia | Turkmenistan | South Sudan | |||
Svalbard and Jan Mayen | Turkey | São Tomé and Príncipe | |||
Slovakia | Taiwan | Swaziland | |||
San Marino | Uzbekistan | Chad | |||
Ukraine | Vietnam | Togo | |||
Vatican City | Yemen | Tunisia | |||
Tanzania | |||||
Uganda | |||||
Mayotte | |||||
South Africa | |||||
Zambia | |||||
Zimbabwe |