Publish your products
DIRTMAG® Composite Dirt Separator with Rotating Collar - NA Market
DIRTMAG® Composite Dirt Separator with Rotating Collar - NA Market
    Caleffi

    DIRTMAG® Composite Dirt Separator with Rotating Collar - NA Market

    In heating and chilled water systems, the circulation of water containing impurities may result in rapid wear and damage to components such as pumps and control valves. It also causes blockages in heat exchangers, heating elements and pipes, resulting in lower thermal efficiency within the system.

    The dirt separator separates off these dirt particles, circulating within the closed circuit system. These particles are collected in a large chamber, requiring infrequent cleaning, which requires simply removing the magnet ring and opening the large drain valve while the system is running. This device is capable of efficiently removing particles to a very small size, with very low pressure head loss.

    The DIRTMAG® magnetic dirt separator removes both ferrous and non-ferrous impurities continuously, featuring a powerful removable external magnet around the body that removes up to 100% of the ferrous impurities, including magnetite, that can form in a hydronic system. The DIRTMAG® has 2½ times the removal performance of a standard dirt separator. The body of the NA5453 series separator is made of glass reinforced nylon specifically designed for use in heating and cooling systems. It also is especially versatile as it can be installed on either horizontal or vertical piping with the rotating brass base mount.

    The NA5453 series is available with conventional union NPT, union sweat and union press connections that makes installation and maintenance fast, easy and efficient. Also, models are available with isolation inlet and outlet shutoff valves, which can be used as a dosing point to inject chemical additives into the hydronic circuit.

    Visit bim.caleffi.com to stay updated.

    Specification
    • Dirt separator with magnet in engineered polymer. NPT male threaded union and sweat union connections ¾” and 1”, press union connections ¾” and 1”. Adjustable for either vertical or horizontal piping. Brass drain valve with hose connection. Brass tee pipe fitting. Engineered polymer PA66G30 body with an external removable magnetic ring, neodymium rare-earth. Engineered polymer PA66G30 cover. HDPE internal element removable for cleaning. EPDM hydraulic seals. Suitable fluids: water or 30% maximum glycol solution. Maximum working pressure 45 psi (3 bar). Working temperature range 32 to 195°F (0 to 90°C). Particle separation capacity: to 5μm (0.2 mil). Ferrous impurities separation efficiency: up to 100% removal. Provide with optional integral inlet and outlet shut off ball valves for ¾” and 1” with NPT female threaded connections, and 1" press connections.

    Technical specification
    • Unique ref.NA5453
    • Product familyHVAC
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2020-11-04
    • Edition number1
    • Height (inches)11
    • Width (inches)5
    • Depth (inches)5
    Related
    • Material mainGlass-Reinforced Nylon
    • Material secondaryBrass
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)5
    Classification
    • BIMobject CategoryHVAC - HVAC
    • UNSPSC nameSeparators
    • UNSPSC code401617
    • Uniclass 2015 CodeSs_60
    • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-27 55 35
    • OmniClass TitleLiquid Separators
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit