Publish your products
Z-one™ Zone Pump Controller, Multizone and Single Zone - NA Market
Z-one™ Zone Pump Controller, Multizone and Single Zone - NA Market
    Caleffi

    Z-one™ Zone Pump Controller, Multizone and Single Zone - NA Market

    The ZSR series is a zone pump and boiler operating control for single zone switching and multiple zone hydronic heating systems. The ZSR series interfaces with low voltage thermostats, or any other low voltage controllers having a switching action. The ZSR101 single zone switching relay incorporates Power In, Relay 1 and Relay 2 connection terminals to provide a convenient and cost effective way to control a circulator and a boiler operating control in a single zone hydronic heating system. The ZSR101 single zone switching relay saves hours in installation time and provides a clean and professional installation. The ZSR series multiple zone switching relay controls up to 6 zone pumps depending on model selected and a primary pump. It has LED indicators to provide functional status and easy system troubleshooting.

    PLEASE download from "DOWNLOAD" panel on this page, the Revit Content Instruction Guide, to aid in understanding what is in the Revit family and how to select various available options.

    Specification
    • Z-one™ Relay, ZSR series

      Multi-zone pump switching relay. Compatible with 2, 3 and 4-wire thermostats or low voltage controllers with switching action. Power supply 120 VAC, 50/60 Hz. Zone priority selectable with 1 hour time-out feature. System pump status (on/off) during priority selectable. Transformer voltage: 24 VAC. R,W,C and T,T,COM dual labeling at thermostat terminals. Dry contacts (XX,AUX,T,T,ZONE 1 E/S) capable of switching line voltage. Automatic resettable fuse on 24 V circuit. Expandable to unlimited number of zones using 3-wire connection between controls. Large screw terminals. Front panel LED indicator light for functional status. ETL certified to CSA C22-2 No. 24, conforms to UL873. Provided with heavy duty, sealed relays, 1 primary pump output and 3 to 6 (model dependent) zone pump outputs (120 VAC/5A each), high capacity 12 VA transformer on 3 and 4 zone models, and 20 VA transformer on 6 zone models, and 3 pump ground terminals. Temperature limits for shipping, storage and operating: 110 degrees F (43 degrees C). Maximum humidity: 90 percent non-condensing. Electrical switch rating: 20A maximum combined. Electrical switch rating pump output: 120 VAC, 5A each. Dry contact rating XX,AUX,T,T,ZONE 1 E/S: 120 VAC, 2A each.

      Single-zone pump switching relay

      Materials
      Housing plastic: ABS
      Front display lights: LED
      Electrical knockouts (6) 1/2" size
      Performance
      Power supply: 120 VAC, 50/60 Hz
      Transformer voltage: 24 VAC
      Maximum transformer load: 6 VA
      Temperature limits for:
      Shipping and storage max: 110°F (43°C)
      Maximum operating: 110°F (43°C)
      Maximum humidity: 90% non-condensing
      Electrical switch rating: 10A Max combined
      Replaceable fuses: Type 2AG, 5A slow blow
      Approvals: ETL Certifi ed to CSA C22-2 No.24, Conforms to UL873

      PLEASE download from "DOWNLOAD" panel on this page, the Revit Content Instruction Guide, to aid in understanding what is in the Revit family and how to select various available options.

    Technical specification
    • Unique ref.ZSR
    • Product familyHVAC
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2023-11-28
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - HVAC

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit