Publish your products
Isolation Full-port Low-Lead Ball Valve Autosizing - NA Market
Caleffi

Isolation Full-port Low-Lead Ball Valve Autosizing - NA Market

The NA108 series low lead brass full port ball valves are designed for plumbing or heating applications and can be used for isolating a variety of Caleffi valves in pipelines 1/2 inch to 2 inch. This Revit Family automatically sizes the valve to match the pipeline for which it will be placed. The NA108 series have an extended stem which allows operation if the valve body gets insulated. There is no need to purchase an expensive separate stem extension which then has to be field-installed between the valve body and handle. The valve features a blowout proof stem, PTFE seats, double o-ring stem seals, lead free brass ball and stem, and polyamide thermal plastic T handle. Visit bim.caleffi.com to stay updated.
Specification
  • Materials

    Valve

    Body and end connection: high tensile strength forged low-lead brass C28500

    Ball and stem: low-lead brass C28500

    Stem nut: steel (CL04)

    Seats (2): PTFE

    90° stop: hot rolled steel (DD11)

    O-ring stem seals (2): nitrile butadiene rubber (NBR) & fluoro-elastomer(FKM)

    Thrust washer and packing ring: PTFE

    Black T-handle: polyamide thermal plastic (PA6.6)

    Handle top cap: acrylonitrile butadiene styrene (ABS)

    Performance

    Suitable Fluids: water, glycol solutions

    Max. percentage of glycol: 50%

    Pressure rating: 600 WOG-150WSP

    Working temperature range: -4 – 366°F (-20 – 186°C)

    Shutoff performance: bubble tight

    Connections:

    Main connections: 1/2", 3/4", 1", 1-1/4", 1-1/2"& 2" NPT female inlet and outlet

Technical specification
  • Unique ref.NA108Auto
  • Product familyPLUMBING
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2023-11-28
  • Edition number1
Classification
  • BIMobject CategoryHVAC - HVAC

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit